RCP2W-RA4C / RA6C Splash-Proof Rod Type Electric Actuator

RCP2W-RA4C / RA6C Splash-Proof
Rod Type Electric Actuator
|

RCP2W-RA4C Splash-Proof Rod Type, Actuator Width 45mm, Pulse Motor, Straight
RCP2W-RA6C Splash-Proof Rod Type, Actuator Width 64mm, Pulse Motor, Straight
|

|
RCP2W-RA4C Electric Actuator Lead and Load Capacity
Model
|
Lead (mm)
|
Maximum load capacity*
|
Max Push Force (N) (#) |
Stroke (mm)
|
Horizontal (kg) |
Vertical (kg) |
RCP2W-RA4C-I-42P-10-[1]-P1-[2]-[3] |
10
|
~25
|
~4.5
|
150
|
50-300
|
RCP2W-RA4C-I-42P-5-[1]-P1-[2]-[3] |
5
|
40
|
~12
|
284
|
RCP2W-RA4C-I-42P-2.5-[1]-P1-[2]-[3] |
2.5
|
40
|
~19
|
358
|
[1] = Stroke, [2] = Cable Length, [3] = Options
*Take note that the maximum load capacity will decrease as the speed increases.
#Refer to RCP2W-RA4C pdf
RCP2W-RA4C Stroke and Maximum Speed
Lead
|
Stroke
|
50-200mm |
250mm |
300mm
|
10
|
450 <250>
|
450<250>
|
350<250>
|
5
|
190
|
190
|
175
|
2.5
|
125<115>
|
115
|
85
|
*The figures in <> apply when the actuator is used vertically. (Unit: mm/s)
RCP2W-RA4C Specs
Item
|
Description
|
Drive Method
|
Ball screw Θ8mm, rolled C10
|
Positioning Repeatability
|
±0.02mm
|
Backlash
|
0.05mm or less
|
Rod Diameter
|
Θ22mm
|
Rod Non-Rotation Accuracy
|
±1.5°
|
Protective Structure
|
IP65
|
Ambient Operating Temp/Humidity
|
0-40 °C, 85% RH or below (non-condensing)
|
|
RCP2W-RA4C Options
Name |
Model |
Page |
Reversed-home Specification
|
NM
|
|
Flange
|
FL
|
Brake
|
B
|
Foot Bracket
|
FT
|
|
RCP2W-RA4C Correlation Diagram of Speed and Load Capacity

 |
(1) When the stroke increases, the maximum speed will drop to prevent the ball screw from reaching a critical speed. Use the actuator specification table below to check the maximum speed at the stroke you desire.
(2) With the RCP2 series, the load capacity will decrease as the speed increases because a pulse motor is used. Use the diagram of speed and load capacity on the right to check the load capacity at the speed you desire.
(3) The load capacity is based on operation at an acceleration of 0.2G. The maximum acceleration is 0.2G. |
|
RCP2W-RA4C Controllers
RCP2W series actuators can be operated using the following controllers.
Choose the type that best suits your specific purpose.
Name
|
Model
|
Features
|
Max Positioning Points
|
Input Power Supply
|
Power Supply Capacity
|
Reference
|
Positioner Type
|
PCON-C-42PI-NP-2-0
|
Supports up to 512 positioning points
|
512 points
|
DC24V
|
2A max.
|
|
Positioner type meeting safety category
|
PCON-CG-42PI-NP-2-0
|
Solenoid Valve Type
|
PCON-CY-42PI-NP-2-0
|
Same control actions as those applicable to solenoid valves
|
3 points
|
Pulse-train Input Type (differential line driver specification)
|
PCON-PL-42PI-NP-2-0
|
Pulse-train input type supporting a differential line driver
|
(-)
|
Pulse-train Input Type (open collector specification)
|
PCON-PO-42PI-NP-2-0
|
Pulse-train input type supporting an open collector
|
Serial Communication Type
|
PCON-SE-42PI-0-0
|
Dedicated serial communication type
|
64 points
|
Program Control Type
|
PSEL-C-1-42PI-NP-2-0
|
Programmable type capable of operating up to 2 axes
|
1500 points
|
|
RCP2W-RA6C Lead and Load Capacity
Model
|
Lead (mm)
|
Maximum load capacity*
|
Max Push Force (N) (#) |
Stroke (mm)
|
Horizontal (kg) |
Vertical (kg) |
RCP2W-RA6C-I-56P-16-[1]-P1-[2]-[3] |
16
|
~40.0
|
~5.0
|
240
|
50-300
|
RCP2W-RA6C-I-56P-8-[1]-P1-[2]-[3] |
8
|
~50.0
|
~17.5
|
470
|
RCP2W-RA6C-I-56P-4-[1]-P1-[2]-[3] |
4
|
~55.0
|
~26.0
|
800
|
[1] = Stroke, [2] = Cable Length, [3] = Options
*Take note that the maximum load capacity will decrease as the speed increases.
#Refer to RCP2W-RA6C pdf
RCP2W-RA6C Stroke and Maximum Speed
Lead
|
Stroke
|
50-300mm |
16
|
320<265>
|
8
|
200
|
4
|
100
|
*The figures in <> apply when the actuator is used vertically. (Unit: mm/s)
RCP2W-RA6C Specs
Item
|
Description
|
Drive Method
|
Ball screw Θ12mm, rolled C10
|
Positioning Repeatability
|
±0.02mm
|
Backlash
|
0.05mm or less
|
Rod Diameter
|
Θ30mm
|
Rod Non-Rotation Accuracy
|
±1.0°
|
Positive Structure
|
IP65
|
Ambient Operating Temp/Humidity
|
0-40 °C, 85% RH or below (non-condensing)
|
|
RCP2W-RA6C Options
Name |
Model |
Page |
Reversed-home Specification
|
NM
|
|
Flange
|
FL
|
Brake
|
B
|
Foot Bracket
|
FT
|
|
RCP2W-RA6C Correlation Diagram of Speed and Load Capacity

 |
(1) When the stroke increases, the maximum speed will drop to prevent the ball screw from reaching a critical speed. Use the actuator specification table below to check the maximum speed at the stroke you desire.
(2) With the RCP2 series, the load capacity will decrease as the speed increases because a pulse motor is used. Use the diagram of speed and load capacity on the right to check the load capacity at the speed you desire.
(3) The load capacity is based on operation at an acceleration of 0.2G. The maximum acceleration is 0.2G. |
|
RCP2W-RA6C Controllers
RCP2W series actuators can be operated using the following controllers.
Choose the type that best suits your specific purpose.
Name
|
Model
|
Features
|
Max Positioning Points
|
Input Power Supply
|
Power Supply Capacity
|
Reference
|
Positioner Type
|
PCON-C-56PI-NP-2-0
|
Supports up to 512 positioning points
|
512 points
|
DC24V
|
2A max.
|
|
Positioner type meeting safety category
|
PCON-CG-56PI-NP-2-0
|
Solenoid Valve Type
|
PCON-CY-56PI-NP-2-0
|
Same control actions as those applicable to solenoid valves
|
3 points
|
Pulse-train Input Type (differential line driver specification)
|
PCON-PL-56PI-NP-2-0
|
Pulse-train input type supporting a differential line driver
|
(-)
|
Pulse-train Input Type (open collector specification)
|
PCON-PO-56PI-NP-2-0
|
Pulse-train input type supporting an open collector
|
Serial Communication Type
|
PCON-SE-56PI-0-0
|
Dedicated serial communication type
|
64 points
|
Program Control Type
|
PSEL-C-1-56PI-NP-2-0
|
Programmable type capable of operating up to 2 axes
|
1500 points
|
|
Please refer to ROBO Cylinder General Catalog
Do you have any questions or comments about our products? Contact Us
Go to:
 |