|
|

RCA-SA4R Slider Type, Actuator Width 40mm, 24V Servo Motor, Reversing
RCA-SA5R Slider Type, Actuator Width 52mm, 24V Servo Motor, Reversing
RCA-SA6R Slider Type, Actuator Width 58mm, 24V Servo Motor, Reversing
|
|


|
|
RCA-SA4R Lead and Load Capacity
|
Model
|
Motor Output (W) |
Lead (mm)
|
Maximum load capacity*
|
Rated Thrust (N) |
Stroke (mm)
|
| Horizontal (kg) |
Vertical (kg) |
| RCA-SA4R-[1]-20-10-[2]-A1-[3]-[4] |
20
|
10
|
4
|
1
|
19.6
|
50-400
|
| RCA-SA4R-[1]-20-5-[2]-A1-[3]-[4] |
5
|
6
|
2.5
|
39.2
|
| RCA-SA4R-[1]-20-2.5-[2]-A1-[3]-[4] |
2.5
|
8
|
4.5
|
78.4
|
[1] = Encoder Type, [2] = Stroke, [3] = Cable Length, [4] = Options
RCA-SA4R Stroke and Maximum Speed
|
Lead
|
Stroke
|
50-400 mm
|
|
10
|
665
|
|
5
|
330
|
|
2.5
|
165
|
(Unit: mm/s)
RCA-SA4R Specs
|
Item
|
Description
|
|
Drive Method
|
Ball screw Θ8mm, rolled C10
|
|
Positioning Repeatability
|
±0.02mm
|
|
Backlash
|
0.1mm or less
|
|
Base
|
Material: Aluminum with Special Alumite Treatment
|
|
Allowable Load Moment
|
Ma: 2.7× Mb:3.9N×m Mc: 6.8N×m
|
|
Overhang Load Length
|
Ma direction: 120mm or less, Mb/Mc directions: 120mm or less
|
|
Ambient Operating Temp/Humidity
|
0-40 °C, 85% RH or below (non-condensing)
|

|
|
RCA-SA4R Options
| Name |
Model |
Page |
|
Brake
|
B
|
|
|
Home Sensor
|
HS
|
|
Reversed-Home Specification
|
NM
|
|
Inverse Motor-Reversing Direction
|
R
|
|
Slide Roller Specification
|
SR
|
|
|
Slide Spacer
|
SS
|
|
|
|
 |
(1) When the stroke increases, the maximum speed will drop to prevent the ball screw from reaching a critical speed. Use the actuator specification table above to check the maximum speed at the stroke you desire.
(2) The load capacity is based on operation at an acceleration of 0.3G (or 0.2G if the lead is 2.5 or the actuator is operated vertically). This is the maximum acceleration. |
|
|
RCA-SA4R Controllers
RCA series actuators can be operated using the following controllers.
Choose the type that best suits your specific purpose.
|
Name
|
Model
|
Features
|
Max Positioning Points
|
Input Power Supply
|
Power Supply Capacity
|
Reference
|
|
Positioner Type
|
ACON-C-20I-NP-2-0
|
Supports up to 512 positioning points
|
512 points
|
DC24V
|
2A max.
|
|
|
Positioner type meeting safety category
|
ACON-CG-20I-NP-2-0
|
|
Solenoid Valve Type
|
ACON-CY-20I-NP-2-0
|
Same control actions as those applicable to solenoid valves
|
3 points
|
|
Pulse-train Input Type (differential line driver specification)
|
ACON-PL-20I-NP-2-0
|
Pulse-train input type supporting a differential line driver
|
(-)
|
|
Pulse-train Input Type (open collector specification)
|
ACON-PO-20I-NP-2-0
|
Pulse-train input type supporting an open collector
|
|
Serial Communication Type
|
ACON-SE-20I-0-0
|
Dedicated serial communication type
|
64 points
|
|
Program Control Type
|
ASEL-C-1-20[1]-NP-2-0
|
Programmable type capable of operating up to 2 axes
|
1500 points
|
|
|
RCA-SA5R Lead and Load Capacity
|
Model
|
Motor Output (W) |
Lead (mm)
|
Maximum load capacity*
|
Rated Thrust (N) |
Stroke (mm)
|
| Horizontal (kg) |
Vertical (kg) |
| RCA-SA5R-[1]-20-12-[2]-A1-[3]-[4] |
20
|
12
|
4
|
1
|
16.7
|
50-500
|
| RCA-SA5R-[1]-20-6-[2]-A1-[3]-[4] |
6
|
8
|
2
|
33.3
|
| RCA-SA5R-[1]-20-3-[2]-A1-[3]-[4] |
3
|
12
|
4
|
65.7
|
[1] = Encoder Type, [2] = Stroke, [3] = Cable Length, [4] = Cable Length
*Take note that the maximum load capacity will decrease as the speed increases.
RCA-SA5R Stroke and Maximum Speed
|
Lead
|
Stroke
|
50-450 mm
|
500 mm |
|
12
|
800
|
760
|
|
6
|
400
|
380
|
|
3
|
200
|
190
|
(Unit: mm/s)
RCA-SA5R Specs
|
Item
|
Description
|
|
Drive Method
|
Ball screw Θ10mm, rolled C10
|
|
Positioning Repeatability
|
±0.02mm
|
|
Backlash
|
0.1mm or less
|
|
Base
|
Material: Special Alloy Steel
|
|
Allowable Load Moment
|
Ma: 4.9× Mb:6.8N×m Mc: 11.7N×m
|
|
Overhang Load Length
|
Ma direction: 150mm or less, Mb/Mc directions: 150mm or less
|
|
Ambient Operating Temp/Humidity
|
0-40 °C, 85% RH or below (non-condensing)
|

|
|
RCA-SA5R Options
| Name |
Model |
Page |
|
Brake
|
B
|
|
|
Home Sensor
|
HS
|
|
Inverse Motor-Reversing Direction
|
R
|
|
Reversed-Home Specification
|
NM
|
|
Slide Roller Specification
|
SR
|
|
|
 |
(1) When the stroke increases, the maximum speed will drop to prevent the ball screw from reaching a critical speed. Use the actuator specification table above to check the maximum speed at the stroke you desire.
(2) The load capacity is based on operation at an acceleration of 0.3G (or 0.2G if the lead is 3 or the actuator is operated vertically). This is the maximum acceleration. |
|
|
RCA-SA5R Controllers
RCP2 series actuators can be operated using the following controllers.
Choose the type that best suits your specific purpose.
|
Name
|
Model
|
Features
|
Max Positioning Points
|
Input Power Supply
|
Power Supply Capacity
|
Reference
|
|
Positioner Type
|
ACON-C-20I-NP-2-0
|
Supports up to 512 positioning points
|
512 points
|
DC24V
|
2A max.
|
|
|
Positioner type meeting safety category
|
ACON-CG-20I-NP-2-0
|
|
Solenoid Valve Type
|
ACON-CY-20I-NP-2-0
|
Same control actions as those applicable to solenoid valves
|
3 points
|
|
Pulse-train Input Type (differential line driver specification)
|
ACON-PL-20I-NP-2-0
|
Pulse-train input type supporting a differential line driver
|
(-)
|
|
Pulse-train Input Type (open collector specification)
|
ACON-PO-20I-NP-2-0
|
Pulse-train input type supporting an open collector
|
|
Serial Communication Type
|
ACON-SE-20I-0-0
|
Dedicated serial communication type
|
64 points
|
|
Program Control Type
|
ASEL-C-1-20[1]-NP-2-0
|
Programmable type capable of operating up to 2 axes
|
1500 points
|
|
|
RCA-SA6R Lead and Load Capacity
|
Model
|
Motor Output (W) |
Lead (mm)
|
Maximum load capacity*
|
Rated Thrust (N) |
Stroke (mm)
|
| Horizontal (kg) |
Vertical (kg) |
| RCA-SA6R-[1]-30-12-[2]-A1-[3]-[4] |
30
|
12
|
6
|
1.5
|
24.2
|
50~600
|
| RCA-SA6R-[1]-30-6-[2]-A1-[3]-[4] |
6
|
12
|
3
|
48.4
|
| RCA-SA6R-[1]-30-3-[2]-A1-[3]-[4] |
3
|
18
|
6
|
96.8
|
[1] = Encoder Type, [2] = Stroke, [3] = Cable Length, [4] = Options
*Take note that the maximum load capacity will decrease as the speed increases.
RCA-SA6R Stroke and Maximum Speed
|
Lead
|
Stroke
|
50~450 mm
|
500mm |
550mm |
600mm |
|
10
|
800
|
760
|
640
|
540
|
|
5
|
400
|
380
|
320
|
270
|
|
2.5
|
200
|
190
|
160
|
135
|
(Unit: mm/s)
RCA-SA6R Specs
|
Item
|
Description
|
|
Drive Method
|
Ball screw Θ10mm, rolled C10
|
|
Positioning Repeatability
|
±0.02mm
|
|
Backlash
|
0.1mm or less
|
|
Base
|
Material: Aluminum with Special Alumite Treatment
|
|
Allowable Load Moment
|
Ma: 8.9× Mb:12.7N×m Mc: 18.6N×m
|
|
Overhang Load Length
|
Ma direction: 220mm or less, Mb/Mc directions: 220mm or less
|
|
Ambient Operating Temp/Humidity
|
0-40 °C, 85% RH or below (non-condensing)
|

|
|
RCA-SA6R Options
| Name |
Model |
Page |
|
Brake
|
B
|
|
|
Home Sensor
|
HS
|
|
Inverse Motor-Reversing Direction
|
R
|
|
Reversed-home Specification
|
NM
|
|
Slide Roller Specification
|
SR
|
|
|
 |
(1) When the stroke increases, the maximum speed will drop to prevent the ball screw from reaching a critical speed. Use the actuator specification table above to check the maximum speed at the stroke you desire.
(2) The load capacity is based on operation at an acceleration of 0.3G (or 0.2G if the lead is 3 or the actuator is operated vertically). This is the maximum acceleration. |
|
|
RCA-SA6R Controllers
RCP2 series actuators can be operated using the following controllers.
Choose the type that best suits your specific purpose.
|
Name
|
Model
|
Features
|
Max Positioning Points
|
Input Power Supply
|
Power Supply Capacity
|
Reference
|
|
Positioner Type
|
ACON-C-30I-NP-2-0
|
Supports up to 512 positioning points
|
512 points
|
DC24V
|
2A max.
|
|
|
Positioner type meeting safety category
|
ACON-CG-30I-NP-2-0
|
|
Solenoid Valve Type
|
ACON-CY-30I-NP-2-0
|
Same control actions as those applicable to solenoid valves
|
3 points
|
|
Pulse-train Input Type (differential line driver specification)
|
ACON-PL-30I-NP-2-0
|
Pulse-train input type supporting a differential line driver
|
(-)
|
|
Pulse-train Input Type (open collector specification)
|
ACON-PO-30I-NP-2-0
|
Pulse-train input type supporting an open collector
|
|
Serial Communication Type
|
ACON-SE-30I-0-0
|
Dedicated serial communication type
|
64 points
|
|
Program Control Type
|
ASEL-C-1-30[1]-NP-2-0
|
Programmable type capable of operating up to 2 axes
|
1500 points
|
|
|
Please refer to ROBO Cylinder General Catalog
Do you have any questions or comments about our products? Contact Us
Go to:
 |