2025 Videos & Application Examples on IAI General Catalog and Digest Catalog
Small Package Mixed Box Packing Line
The inspection camera is brought to a smooth standstill by adjusting acceleration and deceleration. This can significantly reduce standby time due to camera vibration.
Blu-ray disc process feed
The inspection camera is brought to a smooth standstill by adjusting acceleration and deceleration. This can significantly reduce standby time due to camera vibration.
Interconveyor transfer equipment
The inspection camera is brought to a smooth standstill by adjusting acceleration and deceleration. This can significantly reduce standby time due to camera vibration.
Workpiece supply/unloading process to washing machine
The inspection camera is brought to a smooth standstill by adjusting acceleration and deceleration. This can significantly reduce standby time due to camera vibration.
Workpiece transfer device for washing machines
The inspection camera is brought to a smooth standstill by adjusting acceleration and deceleration. This can significantly reduce standby time due to camera vibration.
01. Insert missing parts inspection equipment for resin cases
The inspection camera is brought to a smooth standstill by adjusting acceleration and deceleration. This can significantly reduce standby time due to camera vibration.
02. Tensile testing of wire harnesses – Pulse Press Electric Actuator
Pulse Presses can handle loads in the tensile direction and have no limit on tensile time. High precision judgments are possible at a low cost.
03. Fast pick and place of radiators and tips – IXA SCARA Robot
IXA, very high-speed SCARA robot in the industry, also supports push-motion operation. When fitting part A to part B, the position error can be compensated (compliance control).
04. Glass circuit board transfer equipment
The system is ISO class 2.5 equivalent, making it ideal for operation in clean environments. Arching the motion allows palletizing with the shortest path (arch motion).
05. Automotive connector inspection equipment – Alternative to Vertical Articulated Robot
Diagonal approaches and tip swiveling, possible until now only with vertically articulated robots, can now be performed at a low cost. The wrist unit is capable of interpolating motion with the orthogonal axes.
06. Automatic assembly machine with indexing system (press fitting of bushings) – R-Unit
R-unit controllers can be used with a mix of 24V/200V motors. A single unit can connect up to 16 axes, reducing price and installation space.
07. Orthogonal 3-axis NutRunner screw tightening equipment, Built-in linear guide sliders
IAI’s slider type incorporates a ball circulating type with a built-in linear guide, making it suitable for applications with large rotational reaction forces and moment loads. (NutRunner/Nut Runner)
08. Automatic sorting equipment for corrugated cardboard
Since the speed can be changed during the movement, the cycle time can be shortened by using low speed in the range where the extruder plate for sorting contacts the corrugated board, and then using hight speed for subsequent extrusion movements.
09. Pick and place medical bottles – IXA SCARA
The IXA cleanroom specification is ISO Class 3 compliant, making it ideal for operation in clean environments. Preliminary verification on a PC is possible by using simulation software.
10. Shampoo bottle filling equipment
The speed can be changed during movement, allowing the nozzle tip to move in accordance with the rate of rise of the liquid surface. By adjusting acceleration and deceleration, shampoo foaming can be prevented.
11. Pick and place Sloped Work – Vial bottles, oblique stocker
By combining Cartesian axes and wrist units, the cost can be reduced compared to Vertical articulated robots. In addition, the size of the safety fence can be reduced.
12. Barcode reading of specimen samples – Cleanroom Type Electric Actuators are adopted
The system is ISO class 2.5 equivalent, making it ideal for operation in clean environments. The wide lineup of products allows for a combination of axes with cleanroom specifications.
13. Beer bottle case transfer equipment
ISB-WXM has a high payload capacity of horizontal 400 kg and vertical 80 kg. Even heavy loads can be handled with a uniaxial configuration robot.
14. Loader/Unloader for Press Machine
By adjusting the deceleration, the shock when X Axis stops can be reduced, preventing the workpiece from falling.
15. Packaging Bag Leak Test Machine – Foodstuffs – NSA Rotating Nut Type Actuator Adopted
NSA’s multi-slider system has two sliders that each move in tandem with the conveyor, eliminating the need to stop the conveyor for each inspection.
Loader/Unloader for Processing Machine
The inspection camera is brought to a smooth standstill by adjusting acceleration and deceleration. This can significantly reduce standby time due to camera vibration.
Part sealant application equipment
The inspection camera is brought to a smooth standstill by adjusting acceleration and deceleration. This can significantly reduce standby time due to camera vibration.
Transfer equipment for stands
The inspection camera is brought to a smooth standstill by adjusting acceleration and deceleration. This can significantly reduce standby time due to camera vibration.
Bagging of clothes
The inspection camera is brought to a smooth standstill by adjusting acceleration and deceleration. This can significantly reduce standby time due to camera vibration.
Silk screen printing machine
The inspection camera is brought to a smooth standstill by adjusting acceleration and deceleration. This can significantly reduce standby time due to camera vibration.
Packing process for Japanese rice wine bottles
The inspection camera is brought to a smooth standstill by adjusting acceleration and deceleration. This can significantly reduce standby time due to camera vibration.
Automated weighing equipment for rice
The inspection camera is brought to a smooth standstill by adjusting acceleration and deceleration. This can significantly reduce standby time due to camera vibration.
Positioning equipment forAGV recharger
The inspection camera is brought to a smooth standstill by adjusting acceleration and deceleration. This can significantly reduce standby time due to camera vibration.
Workpiece stopper of a chuter
The inspection camera is brought to a smooth standstill by adjusting acceleration and deceleration. This can significantly reduce standby time due to camera vibration.
Stopper for foldable container line
The inspection camera is brought to a smooth standstill by adjusting acceleration and deceleration. This can significantly reduce standby time due to camera vibration.
Filling line for vials
The inspection camera is brought to a smooth standstill by adjusting acceleration and deceleration. This can significantly reduce standby time due to camera vibration.
Index table connector assembling equipment
The inspection camera is brought to a smooth standstill by adjusting acceleration and deceleration. This can significantly reduce standby time due to camera vibration.
Static-eliminating/dust-removing air type substrate cleaner
The inspection camera is brought to a smooth standstill by adjusting acceleration and deceleration. This can significantly reduce standby time due to camera vibration.
Substrate reversal
The inspection camera is brought to a smooth standstill by adjusting acceleration and deceleration. This can significantly reduce standby time due to camera vibration.
Cleaning equipment for metal parts
The inspection camera is brought to a smooth standstill by adjusting acceleration and deceleration. This can significantly reduce standby time due to camera vibration.
Bearing assembly process
The inspection camera is brought to a smooth standstill by adjusting acceleration and deceleration. This can significantly reduce standby time due to camera vibration.
Transfer and press-fitting of plastic gears into motors
The inspection camera is brought to a smooth standstill by adjusting acceleration and deceleration. This can significantly reduce standby time due to camera vibration.
In-process transfer of motor shafts
The inspection camera is brought to a smooth standstill by adjusting acceleration and deceleration. This can significantly reduce standby time due to camera vibration.
Ceramic product grinding process
The inspection camera is brought to a smooth standstill by adjusting acceleration and deceleration. This can significantly reduce standby time due to camera vibration.
Sealant application equipment
The inspection camera is brought to a smooth standstill by adjusting acceleration and deceleration. This can significantly reduce standby time due to camera vibration.