West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

Cleaning equipment for metal parts

Cleaning equipment for metal parts

IP54 equivalent construction allows for operation in the environment where
it is exposed to water splash. The rubber cover material can be selected
according to the environment. (chloroprene rubber or silicone rubber)

Demo Videos [05-1: Washing Metal Parts demo & 05-2: Screw Tightening of Automotive Parts demo] from IAI Booth at 2023 iRex Tokyo Robot Show

05-01: Washing metal parts
05-02: Screw tightening of automotive parts

【 05-01: Washing metal parts 】

This is a device for washing metal parts.
Workpieces are taken from the pallet on the left, washed, and then arranged on the pallet on the right.
By using a dust-proof gripper, an all-electric device can be made even in an environment where water is splashed.
Electrification enables reproducible high-speed stable operation, and shortens cycle time.

【 05-02: Screw tightening of automotive parts 】

This is a device for screw tightening of automotive parts.
It uses the new controller "XSEL2".
XSEL2 has a digital simulation function.
You can check for interference and check the operation in advance on 3D CAD data.
Equipped with a software PLC, it is easier to use.

EC-GRBP10MW

Stay Informed by Following Us

[et_social_follow icon_style="flip" icon_shape="rounded" icons_location="top" col_number="auto" counts="true" counts_num="0" total="true" outer_color="light" network_names="true"]