RCA Compact Electric Linear Actuator

ROBO Cylinder Electric Actuator - Intelligent Actuator Automation

RCA Compact Electric Linear Actuator

Product Snapshot ROBO Cylinder Compact Electric Actuator Operating on a 24-V Power Supply

RCA Compact Linear Electric Actuator Industrial Automation

Series Features


Same mounting brackets used on air cylinders

  • The same actuator mounting brackets used on air cylinders, such as foot, trunnion and clevis brackets, are available as options. (*shown below)
  • Select a desired motor installation method from three types of coupling, built-in (direct coupling) and reversing

  • Three motor installation methods are available, so you can select an optimal method based on east of maintenace, installation space, etc.
  • Home check sensor (optional)

  • An optional sensor is available for checking if home return has completed without fail.


  • Usage Example The RCA series electric actuator can be used under operating conditions inside the shaded range shown in the graphs below. *The following graphs are provided for reference only. Check the exact values of maximum speed and load capacity for each electric actuator model using the ROBO Cylinder General Catalog 2006.

    RCA Compact Electric Actuator Horizontal Vertical Load Capacity Graph Industrial Automation



    Mounting Brackets that are available as options

    mounting-brackets


    Part Number Overview Click on image to enlarge
    rcapartnum



    Direct Coupling Built-In Motor Type
    Coupled Motor Type
    Motor Reversing Type
    Single Guide Direct Coupling Built-In Motor Type
    Single Guide Coupling Motor Type
    Direct Coupled Built-In Motor Slider
    Coupling Motor Type Slider
    Double Guide Direct Coupling Built-In Motor Type
    Double Guide Coupling Motor Type
    Direct Coupled Built-In Motor Steel Slider
    Direct Coupled Built-In Motor Reversing
    For more information, please refer to the Introduction to New Robo Cylinder 2 Product Catalog

    Go to:
    ROBO Cylinder Visual Index for Electric Linear Actuators and Robotic Automation




    -- Download this page as a PDF --

    Related posts:

    1. RCS2 Small/Medium-Sized Electric Actuator
    2. RCS2-RGS7AD / 7BD Rod Type Direct Coupled 200V Compact Servo Motor Electric Actuator
    3. RCA-RGS3D / 4D Single Guide Rod Type Direct Coupling 24V Servo Linear Electric Actuator
    4. RCACR-SA6D / 6D Cleanroom Type Direct Coupled Electric Linear Actuator
    5. RCA-RA3R / 4R Rod Type 24V Servo Motor Reversing Linear Electric Actuator