September 4, 2020
New models have been added to the NSA Rotating Nut Type Actuator series.
An updated PDF catalog download is available.
An updated PDF catalog download is available.
New Catalog PDF Download
NSA Rotating Nut type Actuator
Catalog #: CE0266-2A (2020AUG)
Pages: 72 | File Size: 9 MB
Last Updated: 2020-08
* New Models Added *
Ultra-high speed with long stroke.
Equipped with a Battery-less absolute encoder.
- Stroke: 2,300mm
- Max. speed: 2,500mm/s
- Max. payload: 120kg
IAI Sales & Tech Support Lines
Please call IAI America from 8:30 am to 5:00 pm at these locations:
Eastern U.S. office: (678) 354-9470
Central U.S. office: (800) 944-0333
Western U.S. office: (800) 736-1712
Outside office hours, please use our contact form.