West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page
December 10, 2020
New EC belt-driven types with built-in Digital Speed Controller have been added.

Updated Catalog PDF Download

ec belt cover 300px

EC Belt Driven Type

Catalog #: CE0267-1.5A
Pages: 30 | File Size: 2 MB
Last Updated: 2020-OCT

New Belt Driven type has been added to the ELECYLINDER series.
Also, new additions with Digital Speed Controller have been added.

  • Belt Driven System does not decrease maximum speed.
  • Max. payload: 20kg.
IAI Sales & Tech Support Lines
Please call IAI America from 8:30 am to 5:00 pm at these locations:

Eastern U.S. office: (678) 354-9470
Central U.S. office: (800) 944-0333
Western U.S. office: (800) 736-1712

Outside office hours, please use our contact form.

Shares
Share This