IAI Catalogs Search Index
Click on a catalog name
to download the PDF.
Category | Environment Covered | Models | Catalog Name (Right-click to save PDF) | Edition | Catalog # | Pgs | Last Updated |
|
---|---|---|---|---|---|---|---|---|
ELECYLINDER | Standard Dust-proof | Belt Driven Type: Applicable Controllers: (Note) The EC series is equipped with a built-in controller. | ![]() | EC Belt Driven type New Belt Driven type ELECYLINDERs have been added to the EC series. Also, new additions with Digital Speed Controller have been added. - Max. stroke: 2600mm - Max. speed: 1600mm/s - Max. payload: 20kg | 1st | CE0267-1.5A (2020OCT) | 30 | 2020-10 |