West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page
November 13, 2021
Large ELECYLINDER® Slider type with a longer stroke and operates at higher speeds.
Updated ELECYLINDER® Large Slider Type PDF Catalog
EC Large Slider CE0273-3A cover300

ELECYLINDER® Large Slider Type

Catalog #: CE0273-3A (2021NOV)
Pages: 40
File Size: 4.4 MB
Last Updated: 2021-NOV

* Max stroke 2500mm
* Max speed 2000m/s
* Max payload 108kg

* Double slider specification is available as an option.

* Can be installed with bolts from the top face.

IAI Sales & Tech Support Lines
Please call IAI America from 8:30 am to 5:00 pm at these locations:

Eastern U.S. office: (678) 354-9470
Central U.S. office: (800) 944-0333
Western U.S. office: (800) 736-1712

Outside office hours, please use our contact form.

Shares
Share This