West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page
September 9, 2022
The modular Ultra-Mini EC can do big things! You can even keep spares in your pocket!
Genaral Catalog 2021 Controller CE9001 8 1A H1 799x1034 1

Ultra-Mini ELECYLINDER®

Catalog #: CE0297-1A (2022JUL)
Pages: 36 | File Size: 2.9 MB
Last Updated: 2022-07

Believe it: A built-in controller at this size resolves all kinds of small air cylinder problems!

Select from three types according to the application: Slider, Rod, Table

Speed can be set with numbers from 1% (low speed) to 100% (high speed), enabling the same motion regardless of the operator.

Design is easy with all the necessary components already assembled. Modular structure makes replacement easy.

IAI Sales & Tech Support Lines
Please call IAI America from 8:30 am to 5:00 pm at these locations:

Eastern U.S. office: (678) 354-9470
Central U.S. office: (800) 944-0333
Western U.S. office: (800) 736-1712

Outside office hours, please use our contact form.

Shares
Share This