West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

Tabletop Robot With Battery-less Absolute Encoder

TTA Series

AC Servo Motor Specification Now Available.

All Models Equipped with Battery-less Absolute Encoder as Standard.

Subscribe to our Email List to receive updates.
 

1. Equipped with a Battery-less Absolute Encoder as Standard

  • All the conventional stepper motor types are equipped with a battery-less absolute encoder as standard.
  • An AC servo motor series is also now available.

Img battery less absolute encoder rcp6

 

Tta feature5
Encoder motor tablePosition memory system

 

The advantages of using an absolute encoder.
  1. With an absolute encoder, home-return is not required.
  2. No external home sensor is required since home-return is not necessary.
  3. Removal of items being worked on is not necessary, even after an emergency stop.
  4. The troublesome creation of home-return programs is not necessary even when stopping inside of a complex machine.
The advantages of battery-less.
  1. No battery maintenance required.
  2. No installation space for battery required.

 

 

  • Reduced processes / Costs
  • Shortened startup / adjustment time
  • Increased production capacity

 

 

Ac servo badge2

2. New High-precision AC Servo Motor Series Added

  • The equipped AC servo motor dramatically increases performance.
  • We have a wide range of specifications, from payload-focused low lead specifications to speed-focused high lead specifications.

Wide range specs
Conventional vs ac

 

 

Stepper spec badge

3. Improved Positioning Repeatability and Lost Motion for Stepper Motor

  • Due to the built-in high-resolution battery-less absolute encoder, positioning repeatability and lost motion are improved.

Repeatability lostmotion

 

 

4. Manual Programming Is No Longer Required

The SEL Program Generator is a PC tool that automatically generates a SEL program and positioning data simply by drawing the operation path on the screen.

* The first version only supports the application operations.

Until now, Creating SEL programs and positioning data from scratch required a lot of processes and time.

Using the SEL Program Generator ...

The tedious work of program creation is eliminated for dramatically increased convenience.

• Reduced processes • Shortened time • Improved productivity

2 types of drawing methods can be used to create the operating path.

1. Reading DXF data

2. Drawing with the mouse

Drawing program

Furthermore, the created pathway and actual traveled path are displayed on top of each other to allow for corrections to be made.

Correcting operating path

 

Tta feature5

5. Work / Tool Coordinate Systems

Two types of coordinate systems can be used:
Work coordinate system: the coordinate system defined by offsetting each axis from the base coordinate system (max. 32 types)
Tool coordinate system: the coordinate system defined by the dimensions (offset) of the tool (gripper, etc.) mounted to the tool mounting surface (max. 128 types)

Coordinate systems

 

* TB-01 is supported by Ver.1.50 or later, and PC compatible software is supported by Ver.12.03.00.00 or later.

 

 

6. Expanded Serial Communication Port

Additional SIO module
RS232C and RS485 can be added.
Multiple channels of IAI protocol supported
The IAI protocol support makes communication with external equipment possible even when connected to a teaching pendant or PC software.

 

 

7. External Equipment Can Be Controlled Easily

Output operation data has been added to the positioning data.
Signals for controlling external equipment can be easily output for each target position.
This eliminates the conventionally required time to create a program to send the signal.

 

Position data editing

 

* TB-01 is supported by Ver.1.50 or later, and PC compatible software is supported by Ver.12.03.00.00 or later.

 

AC Servo Motor Type Lineup

Model TTA
Specification Gate Type
A2SL: 2-axis low lead spec.
A2SLG: 2-axis low lead safety category spec.
A2SH: 2-axis high lead spec.
A2SHG: 2-axis high lead safety category spec.
A2sl
A3SL: 3-axis low lead spec.
A3SLG: 3-axis low lead safety category spec.
A3SH: 3-axis high lead spec.
A3SHG: 3-axis high lead safety category spec.
A3sl
A4SL: Low lead spec. w/ ZR-axis
A4SLG: Low lead safety category spec. w/ ZR-axis
A4SH: High lead spec. w/ ZR-axis
A4SHG: High lead safety category spec. w/ ZR-axis
A4sl
X-axis/Y-axis
Stroke (mm)
200×200
(Cantilever)
300×300 400×400 500×500 200×200
(Cantilever)
300×300 400×400 500×500 200×200
(Cantilever)
300×300 400×400 500×500
Z-axis Stroke
(mm)
- 100/150 100/150
Specification Cantilever Type
C2SL: 2-axis low lead spec.
C2SLG: 2-axis low lead safety category spec.
C2SH: 2-axis high lead spec.
C2SHG: 2-axis high lead safety category spec.
C2sl
C3SL: 3-axis low lead spec.
C3SLG: 3-axis low lead safety category spec.
C3SH: 3-axis high lead spec.
C3SHG: 3-axis high lead safety category spec.
C3sl
C4SL: Low lead spec. w/ ZR-axis
C4SLG: Low lead safety category spec. w/ ZR-axis
C4SH: High lead spec. w/ ZR-axis
C4SHG: High lead safety category spec. w/ ZR-axis
C4sl
X-axis/Y-axis
Stroke(mm)
200×150 300×250 400×350 500×450 200×150 300×250 400×350 500×450 200×150 300×250 400×350 500×450
Z-axis Stroke
(mm)
- 100/150 100/150

Stepper Motor Type Lineup

Model TTA
Specification Gate Type
A2 (2-axis standard spec.)
A2G (2-axis safety category spec.)
A2sl
A3 (3-axis standard spec.)
A3G (3-axis safety category spec.)
A3sl
A4 (ZR-axis standard spec.)
A4G (ZR-axis safety category spec.)
A4sl
X-axis/Y-axis
Stroke (mm)
200×200
(Cantilever)
300×300 400×400 500×500 200×200
(Cantilever)
300×300 400×400 500×500 200×200
(Cantilever)
300×300 400×400 500×500
Z-axis Stroke
(mm)
- 100/150 100/150
Specification Cantilever Type
C2 (2-axis standard spec.)
C2G (2-axis safety category spec.)
C2sl
C3 (3-axis standard spec.)
C3G (3-axis safety category spec.)
C3sl
C4 (ZR-axis standard spec.)
C4G (ZR-axis safety category spec.)
C4sl
X-axis/Y-axis
Stroke(mm)
200×150 300×250 400×350 500×450 200×150 300×250 400×350 500×450 200×150 300×250 400×350 500×450
Z-axis Stroke
(mm)
- 100/150 100/150

The following manuals are available for the TTA Tabletop Robot:

TTA Table-Top Robot
DeviceNet, CC-Link, ProfiBUS-DP
EtherCAT, EtherNet / IP
PC Software, SEL Program Generator
Teaching Pendants

Click here to access the download page.
(You may be asked to login or register.)

 

The SEL Program Generator PC Software is available to download for free.

Click here to access the download page.

 

For CAD files, please login at CADENAS

Cadenas2

 


[/et_pb_text][et_pb_text _builder_version="4.16" global_colors_info="{}"][/et_pb_text][/et_pb_column][/et_pb_row][et_pb_row admin_label="Row: Contact Us (General Form)" _builder_version="4.14.1" use_background_color_gradient="on" custom_margin="20px||20px||false|false" custom_padding="20px||20px||false|false" link_option_url="https://www.intelligentactuator.com/contact-form/" global_module="35025" global_colors_info="{}"][et_pb_column type="4_4" _builder_version="4.16" global_colors_info="{}"][et_pb_button button_url="https://www.intelligentactuator.com/contact-form/" button_text="Contact Us" button_alignment="center" _builder_version="4.16" _module_preset="default" custom_button="on" button_text_size="27px" button_text_color="#FFFFFF" button_border_width="4px" button_border_radius="6px" button_letter_spacing="0px" button_font="|800|||||||" button_text_shadow_style="preset1" box_shadow_style="preset3" global_colors_info="{}"][/et_pb_button][/et_pb_column][/et_pb_row][et_pb_row column_structure="1_2,1_2" admin_label="Row: Email optin & Social Follow" _builder_version="4.16" background_color="rgba(13,27,54,0.72)" use_background_color_gradient="on" background_color_gradient_stops="rgba(43,135,218,0.5) 0%|#29c4a9 100%" background_color_gradient_start="rgba(43,135,218,0.5)" custom_margin="0px||0px|" custom_padding="||50px||false|false" background_color_gradient_stops_tablet="rgba(43,135,218,0.5) 0%|#29c4a9 100%" background_color_gradient_stops_phone="rgba(43,135,218,0.5) 0%|#29c4a9 100%" box_shadow_style="preset1" global_module="27582" global_colors_info="{}"][et_pb_column type="1_2" _builder_version="4.16" custom_padding="2%|2%|0px|2%" global_colors_info="{}" custom_padding__hover="|||"][et_pb_signup provider="aweber" aweber_list="IAI America Newsletter|3640862" name_field_only="off" title="IAI America Updates" button_text="Sign Up For Updates" description="

Stay up to date on IAI America innovations, products and catalogs.

" _builder_version="4.16" header_font="|700|||||||" header_font_size="32px" header_line_height="1.3em" body_font="||||||||" body_font_size="16px" body_line_height="1.6em" use_background_color="off" custom_button="on" button_text_size="17px" button_bg_color="rgba(124,218,36,0.9)" button_border_color="rgba(124,218,36,0.65)" button_border_radius="2px" button_font="|600|||||||" button_icon="||divi||400" header_font_size_tablet="22px" header_font_size_phone="19px" header_font_size_last_edited="on|desktop" body_font_size_tablet="15px" body_font_size_phone="14px" body_font_size_last_edited="on|phone" header_text_shadow_style="preset1" body_text_shadow_style="preset1" button_text_shadow_style="preset1" box_shadow_style_button="preset6" text_shadow_style="preset1" global_colors_info="{}"][/et_pb_signup][/et_pb_column][et_pb_column type="1_2" _builder_version="4.16" custom_padding="2%|2%|0px|2%" global_colors_info="{}" custom_padding__hover="|||"][et_pb_text admin_label="Text: Social Follow" _builder_version="4.16" text_font="|600|||||||" text_font_size="21px" header_font="|600|||||||" header_2_font="|700|||||||" header_2_font_size="30px" background_position="top_left" background_layout="dark" module_alignment="center" header_2_font_size_tablet="24px" header_2_font_size_phone="20px" header_2_font_size_last_edited="on|desktop" text_text_shadow_style="preset1" header_text_shadow_style="preset1" header_2_text_shadow_style="preset5" use_border_color="off" global_colors_info="{}"]

Stay Informed by Following Us

[et_social_follow icon_style="flip" icon_shape="rounded" icons_location="top" col_number="auto" counts="true" counts_num="0" total="true" outer_color="light" network_names="true"][/et_pb_text][/et_pb_column][/et_pb_row][/et_pb_section]