West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

Thin Gripper Equipped With a Battery-less Absolute Encoder

RCP6-GRT7

Flat Shape, Thin Size with Height of 39 mm Achieved.

High Rigidity • High Grip Force


Catalog now available to download.
 

Advantage 1cTransparent line space

Thin Gripper Equipped with a Battery-less Absolute Encoder

Transparent line space
With orthogonal axis + gripper pick and place, all axes can be configured with battery-less absolute encoder equipped products.
Home return is no longer required when restarting the equipment; you can move to the next operation while gripping the workpiece.

Thin gripper 1bThin gripper 1c

 

Transparent line space

Advantage 2bTransparent line space

Flat Shape with Height of 39 mm

Transparent line space
The height has been greatly reduced.
Thin gripper 2bbThin gripper 2c

 

Advantage 3Transparent line space

High Rigidity

By adopting an integrated body frame guide with proven performance for linear axes, the gripping point distance and overhang amount have been improved. Transparent line space Thin gripper 3a


Advantage 4aTransparent line space

High Grip Force

IAI presents our highest-class grip force.

(Current limit value 70%) Thin gripper 4a

 

Advantage 5bTransparent line space

Improved Mounting Freedom

4-side mounting (including mounting on the finger operation surface), wiring exit direction and surface can be changed. Select the mounting/wiring position according to the equipment.

Thin gripper 5a


Advantage 6Transparent line space

Inexpensive

Compared with our products with equivalent stroke, it is 39% cheaper.

Thin gripper 6a

Grt7 model spec items
Thin Grippers (2 models) with IK series cartesian robot demo video:
Shares
Share This