West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

Special Specification

In addition to the standard products that are listed in the catalog, I have been dealing with various special specification products. If you do not have your desired product, please feel free to contact our sales office or Customer center eight (see the back cover).

 

  Special Product Examples

  Double Slider
It is effective when the actuator protrudes from the slider a lot and it exceeds the overhang load length or when it exceeds the allowable load moment.
By adding a free slider, the effective stroke will be shorter than the standard product.
Gctr special spec 1 1
  No motor / Special motor
When customer prepares motor and driver, only actuator without motor can be shipped.
In addition, we can ship it by installing the motor specified by the customer.
Gctr special spec 1 2
  Special ball screw lead
It is possible to use lead screw ball screws not available in standard products.
Gctr special spec 1 3
  Special home position
It is possible to change the home position. (mechanical end)
Gctr special spec 1 4
  Turning back motor
Motor turning back can be prepared even for models that do not have motor- turning back type lineup.
Gctr special spec 1 5
  Special Stroke
We can correspond strokes not found in standard products.
Gctr special spec 1 6
  Surface treatment
Surface treatment can be changed by black alumite treatment or hard alumite treatment.
Gctr special spec 2 1
  Air purge specification
By air purge, it is possible to make it harder for foreign matter to enter the inside of the actuator and the motor part than standard parts.
Gctr special spec 2 2
  Sensor specifications
Sensors can be installed on models that do not have sensor options.
Gctr special spec 2 3
  Grease
It is possible to change grease such as food grease, low dust grease, and cus- tomer specified grease.
Gctr special spec 2 4
  Special orthogonal robot combination
Gctr special spec 2 5
  Special orthogonal robot combination
Gctr special spec 2 6
  Special table top type robot combination
Gctr special spec 2 7
▶ GO TO Full Technical Reference Catalog
▶ Click to open PDF of this topic