Illustration Method of Geometric Tolerances
Excerpt from JIS b0021 (1998)
■ Types of geometric tolerances and their symbols
Types of tolerance | Characteristic symbol | Definition of tolerance zone | Illustration and interpretation |
|
|---|---|---|---|---|
Shape tolerance | Straightness tolerance | ![]() | ![]() | ![]() |
Flatness tolerance | ![]() | ![]() | ![]() |
|
Roundness tolerance | ![]() | ![]() | ![]() |
|
Cylindrical tolerance | ![]() | ![]() | ![]() |
|
Line Contour Tolerance: Line contour tolerance not related to datum (ISO 1660) | ![]() | ![]() | ![]() |
|
Surface Contour Tolerance: Surface contour tolerance not related to datum (ISO 1660) | ![]() | ![]() | ![]() |
|
Types of tolerance | Characteristic symbol | Definition of tolerance zone | Illustration and interpretation |
|
Attitude tolerance | Parallelism tolerance | ![]() | 1. Parallelism tolerance of lines related to Datum straight line |
|
![]() | ![]() |
|||
![]() | ![]() |
|||
2. Parallelism tolerance of the line associated with the datum plane |
||||
![]() | ![]() |
|||
Square tolerance | ![]() | 1. Right angle tolerance of line related to datum axis line |
||
![]() | ![]() |
|||
2. Linear angle tolerance of the line relative to the datum plane |
||||
![]() | ![]() |
|||
Slope tolerance | ![]() | 1. Linear slope tolerance relative to datum plane |
||
![]() | ![]() |
|||
2. Slope tolerance of the plane relative to datum plane |
||||
![]() | ![]() |
|||
Types of tolerance | Characteristic symbol | Definition of tolerance zone | Illustration and interpretation |
|
Position tolerance | Position angle tolerance | ![]() | 1. Line position angle tolerance |
|
![]() | ![]() |
|||
Concentricity tolerance and coaxiality tolerance | ![]() | ![]() | ![]() |
|
![]() | ![]() |
|||
Symmetry tolerance (Symmetry tolerance of center plane) | ![]() | ![]() | ![]() |
|
Runout tolerance | Circumferential deflection tolerance | ![]() | 1. Circumferential runout tolerance - radial direction |
|
![]() | ![]() |
|||
2. Circumferential runout tolerance - axis direction |
||||
![]() | ![]() |
|||
Full runout tolerance: Total runout tolerance in the circumferential direction | ![]() | ![]() | ![]() |
|
| The lines used in the definition column of the tolerance zone represent the following meanings. Thick solid line or broken line: Form Thick dash-dotted line: Datum Thin solid line or broken line: Tolerance area Thin dotted line: center line Thin two-dot chain line: Supplementary projection plane or section Thick, two-dot chain line: projection of feature on supplemental projection plane or section |
||||