Information on Dedicated Models
Special Specification Products
Dedicated models of the most requested special specifications
Placing an order by specifying the model only.
Selectable dedicated models and available models
Selectable dedicated model | Available model | ||||||||||||||||||||||||||
RCP6 | RCP6S | RCP6 CR |
RCP6S CR |
RCS4 |
RCS4 CR |
ISB | ISDB | ISDB CR |
|||||||||||||||||||
Code | Product name | S A |
R A |
R R A |
T A |
W S A |
W R A |
S A |
R A |
R R A |
T A |
W S A |
W R A |
S A |
W S A |
S A |
S A |
R A |
R R A |
T A |
W S A |
W R A |
S A |
W R A |
|||
ZAC03 (Note 1) |
Actuator cable exit spec. (cable length 0.3m) |
★ | ★ (Note 2) |
★ (Note 2) |
★ | ★ | ★ (Note 2) |
- | - | - | - | - | - | ★ | ★ | - | - | - | - | - | - | - | - | - | - | - | - |
ZAC20 (Note 1) |
Actuator cable exit spec. (cable length 2.0m) |
★ | ★ (Note 2) |
★ (Note 2) |
★ | ★ | ★ (Note 2) |
- | - | - | - | - | - | ★ | ★ | - | - | - | - | - | - | - | - | - | - | - | - |
ZG1 | Non-standard grease (Kuroda C grease) |
★ | ★ | ★ | ★ | ★ | ★ | ★ | ★ | ★ | ★ | ★ | ★ | - | - | - | ★ | ★ | ★ | ★ | ★ | ★ | - | - | ★ | ★ | - |
ZG3 | Non-standard grease (AFF grease) |
★ | ★ | ★ | ★ | ★ | ★ | ★ | ★ | ★ | ★ | ★ | ★ | - | - | - | ★ | ★ | ★ | ★ | ★ | ★ | ★ | ★ | ★ | ★ | ★ |
ZG4 | Non-standard grease (AFE-CA grease) |
★ | ★ | ★ | ★ | ★ | ★ | ★ | ★ | ★ | ★ | ★ | ★ | - | - | - | ★ | ★ | ★ | ★ | ★ | ★ | ★ | ★ | ★ | ★ | ★ |
ZVL (Note 3) |
With joint specification (left side) |
★ | - | - | - | ★ | - | ★ | - | - | - | ★ | - | - | - | - | ★ | - | - | - | ★ | - | - | - | - | ★ | - |
ZVR | With joint specification (right side) |
★ | - | - | - | ★ | - | ★ | - | - | - | ★ | - | - | - | - | ★ | - | - | - | ★ | - | - | - | - | ★ | - |
ZLST | Non-standard stroke specification |
★ | - | - | - | - | - | ★ | - | - | - | - | - | ★ | - | ★ | ★ | - | - | - | - | - | ★ | - | ★ | ★ | ★ |
(Note 1) SA8 □ , RA8 □ , RRA8 □ , WSA16 □ , and WRA16 □ types are not available.
(Note 2) Side-mounted motor type with 120mm stroke or smaller is not compatible with flange "FL."
(Note 3) ZVL is not compatible with motor side-mounted motor to the left "ML" and ZVR is not compatible with motor side-mounted motor to the right "MR."
You can customize the following specifications!
Desired specification | |||
1 | ![]() |
||
2 | To use proper grease suitable for the application. (Non-standard grease designation) |
ZG1, ZG3 or ZG4 [Non-standard grease designation] |
|
3 | To prevent foreign matter contamination into the robot as much as possible. (with joint for air purge) |
ZVL or ZVR [with joint specification] |
![]() |
4 | To use side-mounted motor type with low dust emission. (Low dust-emission of side-mounted motor type) |
ZVL or ZVR [with joint specification] | |
ZG1, ZG3 or ZG4 [Non-standard grease specification (low dust-emission)] |
|||
SR (normal option) [slider roller specification] | |||
5 | Need a stroke longer than the standard product. (Non-standard stroke designation) |
ZLST (Non-standard stroke specification) |
![]() |
Caution
- Dedicated models specified in this catalog are special specification products. After-sales service is provided equivalent to the standard products. However, troubles caused by usage condition and special specifications are not covered by warranty. Make sure to select products after carefully confirming usability.
- Refer to catalogs and manuals of the standard models for specifications and cautions not specified in this catalog.
- Dedicated CAD data is available. Contact IAI for details.
1
Actuator cable exit specification