Factory airless.
Environmentally friendly.
ROBO Pump®

Compact and Easy
Maximize your workspace with this ultra-compact vacuum pump. Despite its small size, it has an integrated solenoid valve and pressure sensor, perfect for efficiently handling lightweight objects.

No Piping Necessary
Forget complex setups with messy air lines or bulky compressors. Simply connect ROBO pump to the cable and power and you're ready to go. Add the optional wireless feature for remote communication with a teaching tool.

Monitor and Control with Ease
The built-in display shows real-time pressure and any alarm conditions. Intuitive four-way switches with a center push button allow for quick adjustments to threshold values and other parameters.

Power & Communication Cable length
1 | 1m |
to | to |
10 | 10m |
(Note) When using the interface box, 9m is the maximum available.
Power · I/O Cable length
0 | No Cable. Terminal block connector is included when "ACR" is not selected * |
1 to 9 | 1m to 9m standard cable included |
S1 to S9 | 1m to 9m 4-way connector cable included |
* When selecting RCON-EC connection specification (ACR), select "0". Power · I/O connector is not included.
(S): 4-way connector cable
(Note) Make sure that the total length along with the actuator cable is 10m or less.
Options
Blank | NPN specification (Connected via I/F box) No option |
ACR | RCON-EC connection specification *1 |
PN | PNP specification (Connected via I/F box) *1 |
WL | Wireless communication specification (Connected via I/F box) *2 |
*1 "PN" cannot be selected when "ACR" is selected. (I/O for "ACR" option is NPN only)
*2 "WL" cannot be selected when "ACR" is selected. (When using wireless communication, an interface box and cable must be purchased separately.)
Power & Communication Cable
Cable code | Cable length |
1 to 3 | 1 to 3m |
4 to 5 | 4 to 5m |
6 to 10 | 6 to 10m |
(Note) Robot cable.
Power・I/O Cable
Standard connector cable | ||
Cable code | Cable length | User Wiring Type Flying leads CB-EC-PWBIO□□□-RB enclosed |
0 | No Cable | * The only accessory provided is the terminal block. |
1 to 3 | 1 to 3m | ✓ |
4 to 5 | 4 to 5m | ✓ |
6 to 9 | 6 to 9m | ✓ |
4-way connector cable | ||
Cable code | Cable length | User Wiring Type Flying leads CB-EC-PWBIO□□□-RB enclosed |
S1 to S3 | 1 to 3m | ✓ |
S4 to S5 | 4 to 5m | ✓ |
S6 to S9 | 6 to 9m | ✓ |
(Note) Robot cable.
Options
Name | Option code |
RCON-EC connection specification | ACR |
PNP specification | PN |
Wireless communication specification | WL |
Brackets (sold separately)
Name | Model |
Side Attachment Bracket | RP-BKT-VPM |
Cable Support Bracket | RP-FST-VPM |
* For the external dimensions and mounting methods, refer to the instruction manuals.
Specification | |
Item | Contents |
Withdrawal Method | Vent to atmosphere |
Pump Type | Diaphragm Pump System |
Power supply voltage | 24VDC±10% |
Power supply current | Rated 0.8A maximum 1.3A |
Vacuum pressure | -50kPa or less |
Generated flow volume | 1.8L/min or more |
Air suction fitting size | For Φ 4x2.5mm tube |
Installation orientation | Horizontal |
Ambient operating temperature | 0 to 40°C |
Ambient operating humidity | 85% RH or less (no condensation) |
Allowable Duty Cycle | 100% Duty cycle operation available * Duty (%) =Vacuum Time / (Vacuum Time + Stop Time) |
Protection rating | IP20 |
Mass | 320g |
Reference for Loadable Workpiece Mass | ||
Suction Cup Diameter (mm) | Top suction payload (kgf) (Safety Margin 4) |
Side suction payload (kgf) (Safety Margin 8) |
1 | 0.001 | 0.0005 |
3 | 0.009 | 0.0045 |
6 | 0.036 | 0.018 |
10 | 0.1 | 0.05 |
15 | 0.225 | 0.113 |
20 | 0.401 | 0.2 |
(Pressure -50kPa, Nitrile Rubber Pad)
IAI Commemorates One Millionth Actuator
September 15, 2011 IAI has been manufacturing single axis robots/actuators and Cartesian robots since 1986 and this year we have reached One Million units for manufacturing and sales. We aggressively develop many products including electric actuators, linear servo...
Reasons
Thank you for your interest in learning about the superb energy saving capabilities and the convenient features of the ROBO Cylinder®. Please answer this two question survey before viewing the ROBO Cylinder® Reasons video. [wpsqt_survey name="A brief survey"]