West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page
RCS2 Banner Slide Linear Electric Actuator Industrial Robots


Linear Electric Actuator Types

  • RCS2-RA7AD Rod Type, Actuator Diameter Q37mm, 200V Servo Motor, Coupling Specification
  • RCS2-RA7BD Rod Type, Actuator Width 55mm, 200V Servo Motor, Coupling Specification
  • RCS2 Rod Type Electric Actuator Industrial Robots

    ROBO Cylinder Visual Index for
    Intelligent Actuator PDF Catalog Industrial Electric Actuator Robot Automation

    RCS2 Electric Linear Actuator Logo Industrial Robots




    RCS2-RA7AD Lead and Load Capacity

    Model
    Motor Output (W)
    Lead (mm)
    Maximum load capacity*
    Rated Thrust (N)
    Stroke (mm)
    Horizontal (kg) Vertical (kg)
    RCS2-RA7AD-I-60-12-[1]-[2]-[3]-[4]
    60
    12
    10.0
    2.5
    85.3
    50-300
    RCS2-RA7AD-I-60-6-[1]-[2]-[3]-[4]
    6
    20.0
    7.0
    169.5
    RCS2-RA7AD-I-60-3-[1]-[2]-[3]-[4]
    3
    40.0
    15.0
    340.1
    RCS2-RA7AD-I-100-12-[1]-[2]-[3]-[4]
    100
    12
    15.0
    5.5
    141.1
    RCS2-RA7AD-I-100-6-[1]-[2]-[3]-[4]
    6
    30.0
    12.5
    283.2

    [1] = Stroke, [2] = Applicable Controller, [3] = Cable Length, [4] = Options

    RCS2-RA7AD Stroke and Maximum Speed

    Lead
    Stroke
    50~250mm
    300mm
    12
    600
    505
    6
    300
    250
    3
    150
    125

    (Unit: mm/s)


    RCS2-RA7AD Specs

    Item
    Description
    Drive Method
    Ball screw Θ10mm, rolled C10
    Positioning Repeatability
    ±0.02mm
    Backlash
    0.05mm or less
    Base
    Material: Aluminum with Special White Alumite Treatment
    Rod Diameter
    Q30mm
    Rod Non-Rotation Accuracy
    ±0.7°
    Ambient Operating Temp/Humidity
    0-40 °C, 85% RH or below (non-condensing)



    RCS2-RA7AD Options

    Name Model Page
    Brake
    B
    Foot Bracket
    FT
    Flange
    FL
    Cable Outlet Direction
    A1~A3



    Linear Electric Actuator Selection Points Industrial Robots (1) When the stroke increases, the maximum speed will drop to prevent the ball screw from reaching a critical speed. Use the actuator specification table above to check the maximum speed at the stroke you desire.

    (2) The load capacity is based on operation at an acceleration of 0.15G (lead 12), 0.1 G (lead 6) or 0.05 G (lead 3) with a motor output of 60W, or acceleration of 0.2 G (lead 12) or 0.1 G (lead 6) with a motor output of 100W. These are the maximum accelerations for the respective lead/motor output specifications.

    (3) The horizontal load capacity assumes use of an external guide and absence of external force applied from any direction other than moving direction of the rod.




    RCS2-RA7AD Controllers

    RCA series actuators can be operated using the following controllers.
    Choose the type that best suits your specific purpose.

    Name
    Model
    Features
    Max Positioning Points
    Input Power Supply
    Power Supply Capacity

    Reference

    Positioner Type

    SCON-C-60I-NP-2-[2]

    SCON-C-100I-NP-2-[2]

    Supports up to 512 positioning points
    512 points

    Single-Phase 100VAC

    Single-Phase

    200VAC

    Three-Phase 200VAC

    360VA max.

    *1-axis specification, operated at 150W

    Solenoid Valve Mode
    Same control actions as those applicable to solenoid valves
    3 points
    Serial Communication Type
    Dedicated serial communication type
    64 points
    Pulse Train Input Control Type
    Dedicated Pulse-train input type

    (-)

    Program Control, 1 or 2 Axis Type

    SSEL-C-1-60I-NP-2-[2]

    SSEL-C-1-100I-NP-2-[2]

    Programmable Type Capable of Operating up to 2 axes
    1500 points
    Program Control, 1 to 6 Axis Type

    XSEL-[2]-1-60I-N1-EEE-2-[2]

    XSEL-[2]-1-100I-N1-EEE-2-[2]

    Programmable type capable of operating up to 6 axes
    4000 points





    RCS2-RA7BD Lead and Load Capacity

    Model
    Motor Output (W)
    Lead (mm)
    Maximum load capacity*
    Rated Thrust (N)
    Stroke (mm)
    Horizontal (kg) Vertical (kg)
    RCS2-RA7BD-I-60-16-[1]-[2]-[3]-[4]
    100
    16
    10.0
    3.5
    105.8
    50-300
    RCS2-RA7BD-I-60-8-[1]-[2]-[3]-[4]
    8
    22.0
    9.0
    212.7
    RCS2-RA7BD-I-60-4-[1]-[2]-[3]-[4]
    4
    40.0
    19.5
    424.3
    RCS2-RA7BD-I-100-16-[1]-[2]-[3]-[4]
    150
    16
    15.0
    6.5
    158.8
    100~300
    RCS2-RA7BD-I-100-8-[1]-[2]-[3]-[4]
    8
    35.0
    14.5
    318.5

    [1] = Stroke, [2] = Applicable Controller, [3] = Cable Length, [4] = Options

    RCS2-RA7BD Stroke and Maximum Speed

    Lead
    Stroke
    50~300mm
    16
    800
    8
    400
    4
    200

    (Unit: mm/s)


    RCS2-RA7BD Specs

    Item
    Description
    Drive Method
    Ball screw Θ12mm, rolled C10
    Positioning Repeatability
    ±0.02mm
    Backlash
    0.05mm or less
    Base
    Material: Aluminum with Special White Alumite Treatment
    Rod Diameter
    Q35mm
    Rod Non-Rotation Accuracy
    ±0.7°
    Ambient Operating Temp/Humidity
    0-40 °C, 85% RH or below (non-condensing)



    RCS2-RA7BD Options

    Name Model Page
    Brake
    B
    Foot Bracket
    FT
    Flange
    FL
    Cable Outlet Direction
    A2



    Linear Electric Actuator Selection Points Industrial Robots Automation (1) When the stroke increases, the maximum speed will drop to prevent the ball screw from reaching a critical speed. Use the actuator specification table above to check the maximum speed at the stroke you desire.

    (2) The load capacity is based on operation at an acceleration of 0.25G (lead 16), 0.17G (lead 8) or 0.1G (lead 4) with a motor output of 100W, or acceleration of 0.3G (lead 16) or 0.2G (lead 8) with a motor output of 150W. These are the maximum accelerations for the respective lead/motor output specifications.

    (3) The horizontal load capacity assumes use of an external guide and absence of external force applied from any direction other than the moving direction of the rod.




    RCS2-RA7BD Controllers

    RCA series actuators can be operated using the following controllers.
    Choose the type that best suits your specific purpose.

    Name
    Model
    Features
    Max Positioning Points
    Input Power Supply
    Power Supply Capacity

    Reference

    Positioner Type

    SCON-C-100I-NP-2-[1]

    SCON-C-150I-NP-2-[1]
    Supports up to 512 positioning points
    512 points

    Single-phase 100VAC

    Single-phase 200VAC

    Three-phase 200VAC

    360VA max.

    *1-axis specification, operated at 150W

    Solenoid Valve Mode
    Same control actions as those applicable to solenoid valves
    3 points
    Serial Communication Type
    Dedicated serial communication type
    64 points
    Pulse-train Input Control Type
    Dedicated serial pulse-train type
    (-)
    Program Control, 1 or 2-Axis Type

    SSEL-C-1-100I-NP-2-[1]

    SSEL-C-1-150I-NP-2-[1]

    Programmable type capable of operating up to 2 axes
    150 points
    Program Control, 1 to 6-Axis Type

    XSEL-[3]-1-100I-NP1-EEE-2-[1]

    XSEL-[3]-1-150I-N1-EEE-2-[1]

    Programmable type capable of operating up to 6 axes
    4000 points
    *The SSEL and XSEL model names are based on a 1-axis specification.
    *[1] indicates the power-supply voltage type (1: 100V / 2: Single-phase 200V / 3: Three-phase 200V).
    *[2] indicates the XSEL type (J/K/P/Q).



    Please refer to ROBO Cylinder General Catalog
    Do you have any questions or comments about our products? Contact Us

    Go to:
    ROBO Cylinder Visual Index for Electric Linear Actuators and Robotic Automation

    Shares
    Share This