RCS2-RA4D Rod Type Direct Coupled 200V Servo Motor Linear Electric Actuator

RCS2-RA4D Rod Type Direct Coupled
200V Servo Motor Linear Electric Actuator
|


RCS2-RA4D Rod Type, Actuator Diameter Q37mm,
200V Servo Motor, Direct Coupled Specification
|
|


|
RCS2-RA4D Lead and Load Capacity
|
Model
|
Motor Output (W) |
Lead (mm)
|
Maximum load capacity*
|
Rated Thrust (N) |
Stroke (mm)
|
| Horizontal (kg) |
Vertical (kg) |
| RCS2-RA4D-[1]-20-12-[2]-[3]-[4]-[5] |
20
|
12
|
3.0
|
1.0
|
18.9
|
50-300
|
| RCS2-RA4D-[1]-20-6-[2]-[3]-[4]-[5] |
6
|
6.0
|
2.0
|
37.7
|
| RCS2-RA4D-[1]-20-3-[2]-[3]-[4]-[5] |
3
|
12.0
|
4.0
|
75.4
|
| RCS2-RA4D-[1]-30-12-[2]-[3]-[4]-[5] |
30
|
12
|
4.0
|
1.5
|
28.3
|
| RCS2-RA4D-[1]-30-6-[2]-[3]-[4]-[5] |
6
|
9.0
|
3.0
|
56.6
|
| RCS2-RA4D-[1]-30-3-[2]-[3]-[4]-[5] |
3
|
18.0
|
6.5
|
113.1
|
[1] = Encoder Type, [2] = Stroke, [3] = Applicable Controller, [4] = Cable Length, [5] = Options
RCS2-RA4D Stroke and Maximum Speed
|
Lead
|
Stroke
|
50~300mm |
|
12
|
600
|
|
6
|
300
|
|
3
|
150
|
(Unit: mm/s)
RCS2-RA4D Specs
|
Item
|
Description
|
|
Drive Method
|
Ball screw Θ10mm, rolled C10
|
|
Positioning Repeatability
|
±0.02mm
|
|
Backlash
|
0.05mm or less
|
|
Base
|
Material: Aluminum with Special White Alumite Treatment
|
|
Rod Diameter
|
Q20mm
|
|
Rod Non-Rotation Accuracy
|
±1.0°
|
|
Ambient Operating Temp/Humidity
|
0-40 °C, 85% RH or below (non-condensing)
|
|
RCS2-RA4D Options
| Name |
Model |
Page |
|
Home Sensor
|
HS
|
|
|
Foot Bracket
|
FT
|
|
Flange
|
FL
|
|
Knuckle Joint
|
NJ
|
|
Reversed-home Specification
|
NM
|
|
Front Trunnion
|
TRF
|
|
Rear Trunnion
|
TRR
|
|
 |
(1) When the stroke increases, the maximum speed will drop to prevent the ball screw from reaching a critical speed. Use the actuator specification table above to check the maximum speed at the stroke you desire.
(2) The load capacity is based on operation at an acceleration of 0.3G (or 0.2G if the lead is 3). The maximum acceleration is 0.3G (or 0.2G if the lead is 2.5).
(3) The horizontal load capacity assumes use of an external guide and absence of external force applied from any direction other than moving direction of the rod. |
|
RCS2-RA4D Controllers
RCA series actuators can be operated using the following controllers.
Choose the type that best suits your specific purpose.
|
Name
|
Model
|
Features
|
Max Positioning Points
|
Input Power Supply
|
Power Supply Capacity
|
Reference
|
|
Positioner Type
|
SCON-C-20[1]-NP-2-[2]
SCON-C-30[1]-NP-2-[2]
|
Supports up to 512 positioning points
|
512 points
|
Single-Phase 100VAC
Single-Phase
200VAC
Three-Phase 200VAC
|
360VA max.
*1-axis specification, operated at 150W
|
|
|
Solenoid Valve Mode
|
Same control actions as those applicable to solenoid valves
|
3 points
|
|
Serial Communication Type
|
Dedicated serial communication type
|
64 points
|
|
Pulse Train Input Control Type
|
Dedicated Pulse-train input type
|
|
|
Program Control, 1 or 2 Axis Type
|
SSEL-C-1-20[1]-NP-2-[2]
SSEL-C-1-30[1]-NP-2-[2]
|
Programmable Type Capable of Operating up to 2 axes
|
1500 points
|
|
Program Control, 1 to 6 Axis Type
|
XSEL-[3]-1-20[1]-N1-EEE-2-[2]
XSEL-[3]-1-30[1]-N1-EEE-2-[2]
|
Programmable type capable of operating up to 6 axes
|
4000 points
|
|
Please refer to ROBO Cylinder General Catalog
Do you have any questions or comments about our products? Contact Us
Go to:
 |