RCP2CR-HS8C Cleanroom High Speed Slider Type Steel Base Electric Actuator

RCP2CR-HS8C Cleanroom High Speed Slider Type Steel Base Electric Actuator
|


RCP2CR-HS8C Cleanroom High Speed Slider Type,
Actuator Width 60mm, Pulse Motor, Straight, Steel Base
|
|

|
RCP2CR-HS8C Lead and Load Capacity
|
Model
|
Lead (mm)
|
Maximum load capacity*
|
Stroke (mm)
|
| Horizontal (kg) |
Vertical (kg) |
| RCP2CR-HS8C-I-86P-30-[1]-P2-[2]-[3] |
30
|
~20
|
~3
|
100~1000
|
[1] = Stroke, [2] = Cable Length, [3] = Options
*Take note that the maximum load capacity will decrease as the speed increases.
RCP2CR-HS8C Stroke and Maximum Speed
|
Lead
|
Stroke
|
100-800mm
|
900mm
|
1000mm |
|
30
|
1200<750>
|
1000<750>
|
800<750>
|
*The figures in <> apply when the actuator is used vertically. (Unit: mm/s)
RCP2CR-HS8C Specs
|
Item
|
Description
|
|
Drive Method
|
Ball screw Θ16mm, rolled C10
|
|
Positioning Repeatability
|
±0.02mm
|
|
Backlash
|
0.05mm or less
|
|
Base
|
Material: Special Alloy Steel
|
|
Allowable Load Moment
|
Ma: 36.3 × Mb:36.3×m Mc: 77.4N×m
|
|
Overhang Load Length
|
Ma direction: 450mm or less, Mb/Mc directions: 450mm or less
|
|
Grease
|
Low-dust raising grease (both ball screw and guide)
|
|
Cleanliness Class
|
|
|
Ambient Operating Temp/Humidity
|
0-40 °C, 85% RH or below (non-condensing)
|

|
RCP2CR-HS8C Options
| Name |
Model |
Page |
|
Brake
|
BE
|
|
|
Reversed-home Specification
|
NM
|
|
Vacuum Joint on Opposite Side
|
VR
|
|
RCP2CR-HS8C Correlation Diagram of Speed and Load Capacity

 |
(1) When the stroke increases, the maximum speed will drop to prevent the ball screw from reaching a critical speed. Use the actuator specification table above to check the maximum speed at the stroke you desire.
(2) The RCP2CR series uses a pulse motor, so the load capacity will decrease as the speed increases. Use the correlation diagram of speed and load capacity on the right to check the load capacity corresponding to the speed you desire.
(3) The load capacity is based on operation at an acceleration of 0.3G (or 0.2G if the lead is 3 or the actuator is operated vertically). This is the maximum acceleration. |
|
Please refer to ROBO Cylinder General Catalog
Do you have any questions or comments about our products? Contact Us
Go to:
 |