August 21, 2020
The R-Unit series of unit-connecting controllers allows mixed control of
actuator types such as a 24V motor type and a 200V motor type.
actuator types such as a 24V motor type and a 200V motor type.
New Catalog PDF Download
R-Unit Controller Series
Catalog #: CE0272-1A (2020AUG)
Pages: 80 | File Size: 17 MB
Last Updated: 2020-08
This series of unit-connecting controllers allows you to freely select and combine connected actuators and control methods.
- Unit-connecting controllers support a wide array of combinations!
- Use the same driver units
- Saves space inside the control panel
IAI Sales & Tech Support Lines
Please call IAI America from 8:30 am to 5:00 pm at these locations:
Eastern U.S. office: (678) 354-9470
Central U.S. office: (800) 944-0333
Western U.S. office: (800) 736-1712
Outside office hours, please use our contact form.