West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page
July 28, 2020
Once or twice a month, we like to share IAI Actuator News with the automation community.
Download the New ELECYLINDER® EC-S13 / EC-S15 Large Slider Type Catalog.

New Catalog PDF Download

EC-S13 large slider cover

ELECYLINDER® Large Slider Type

Catalog #: CE0273-2A (2020AUG)
Pages: 32 | File Size: 7 MB
Last Updated: 2020-08

Compared to the conventional pulse motor model the EC-S13 / EC-S15 large slider type has a longer stroke and operates at higher speeds.

  • Maximum stroke 2500mm / Maximum speed 2000m/s
  • Maximum payload 108kg
  • Standard-equipped with battery-less absolute encoder
  • Compatible with wireless teaching
  • Motor drive DC power unit can supply power for up to 6 axes
IAI Sales & Tech Support Lines
Please call IAI America from 8:30 am to 5:00 pm at these locations:

Eastern U.S. office: (678) 354-9470
Central U.S. office: (800) 944-0333
Western U.S. office: (800) 736-1712

Outside office hours, please use our contact form.

Shares
Share This