Moment Calculator for Single Axis Actuators
Use this to check whether the selected model meets the specifications.
Click on the file name below to open it, or right-click to save it before use.
File format: Microsoft Excel Software
File name: Moment_Cal_Ver12232025_A.xlsx
If it has already been disabled , switch the macro setting to " Enable all macros ".
++ Use calculators as a guide only. Please contact us to confirm any final selections. ++
Other Software Files
Direct Drive (DD/DDA) Motor Selection Software
Model selection software for DD motors (DD series / DDA series) is available. Before you use the DD / DDA motor, you need to make sure [1] the Load conditions and [2] the Operating conditions are acceptable in advance.
TB-02 / TB-03 Firmware Update File
TB-02 / TB-03 Firmware Update FileUpdate procedure Download the update file (ZIP file). Unzip the downloaded update file (ZIP file). Put the unzipped ".pct" file directly in the root folder of the SD card and update. [Update file] Common files for TB-02 and TB-03....
[Information Only] IA-101 – RSEL, XSEL, MSEL, SSEL – Programmable Controller Teaching Software
[Information Only] IA-101 – RSEL, XSEL, MSEL, SSEL – Programmable Controller Teaching Software for Windows PC
[Information Only] IA-OS / RCPC / RCM-101 – Positioner Controller Teaching Software
[Information Only] IA-OS / RCPC / RCM-101 – Positioner Controller Teaching Software for Windows PC
Cycle Time Calculation Software
Download these cycle time calculators. The cycle time of a single axis robot can be calculated from velocity, acceleration, deceleration, distance, and load weight.
IAI USB Driver
IAI USB Driver Download Please right click on the link and 'Save Target As'. Note: The IAI PC Software kit is a purchased item. Please contact your distributor for more information. Compatibility: Windows 11 (64bit) Windows 10 (64bit) Windows 7 (32bit and 64bit)...

![[Information Only] IA-101 – RSEL, XSEL, MSEL, SSEL – Programmable Controller Teaching Software](https://iawpcontupl.s3.us-west-2.amazonaws.com/wp-content/uploads/ia-101-xsel-software-description-from-ce0272-2a-r1-pdf-927x1200-1-400x250-1-400x250.jpg)
![[Information Only] IA-OS / RCPC / RCM-101 – Positioner Controller Teaching Software](https://iawpcontupl.s3.us-west-2.amazonaws.com/wp-content/uploads/ia-os-software-description-page-from-ce0286-2a-short-980x513-1-480x251-1-400x250.jpg)