West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page
October 20, 2021
A new ultra-large, high payload SCARA robot has been added to the IXA High-speed SCARA series.
New Ultra Large IXA SCARA PDF Catalog
IXA 4NHN cover300

IXA High Payload SCARA Robot

Catalog #: CE0287-1A (2021OCT)
Pages: 24
File Size: 5.3 MB
Last Updated: 2021-OCT

* Maximum Payload 50kg
* Arm Length 1,200mm
* Vertical Stroke 400mm
* Standard Cycle Time 0.61 seconds
* Collision Detection function
* Battery-less Absolute Encoder as standard

IAI Sales & Tech Support Lines
Please call IAI America from 8:30 am to 5:00 pm at these locations:

Eastern U.S. office: (678) 354-9470
Central U.S. office: (800) 944-0333
Western U.S. office: (800) 736-1712

Outside office hours, please use our contact form.

Shares
Share This