West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page
July 26, 2022
Need to move a 400kg horizontal payload at 2500 mm/s? We can handle it!
Genaral Catalog 2021 Controller CE9001 8 1A H1 799x1034 1

IS(P)B-WXM / WXMW LARGE Single-Axis Robot Series

Catalog #: CE0276-2A (2022JUL)
Pages: 20 | File Size: 3 MB | Last Updated: 2022-07

Move a 400kg horizontal payload at 1.2 G!
Mid Support suppresses deflection of the ball screw, making long-stroke and high-speed operations possible.

- Max stroke 3000 mm. - Max speed 2500 mm/s.
- Max acceleration/deceleration 1.2G.
- Max payload capacity: Horizontal 400kg , Vertical 80kg.

*IS(P)B is including ISB and ISPB models

IAI Sales & Tech Support Lines
Please call IAI America from 8:30 am to 5:00 pm at these locations:

Eastern U.S. office: (678) 354-9470
Central U.S. office: (800) 944-0333
Western U.S. office: (800) 736-1712

Outside office hours, please use our contact form.