IAI Robot Catalogs Search Index
Product specifications may change depending on the model year. Please contact IAI for the latest information.
Click on a catalog name
to download the PDF.
Category | Environment Covered | Models | Edition | Catalog # | Pgs | Last Updated |
||
|---|---|---|---|---|---|---|---|---|
| Single-Axis Actuator | Standard | Wide Type: Wide Mid-support Type: | IS(P)B-WXM / WXMW LARGE Single-Axis Robot Series Catalog | IS(P)B-WXM / WXMW LARGE Single-Axis Robot Series Catalog Large single-axis types with a 400kg horizontal payload are available now! Mid Support suppresses deflection of the ball screw, making long-stroke and high-speed operations possible. - Max stroke 3000 mm. - Maximum speed 2500 mm/s. - Max acceleration/deceleration 1.2G. - Max payload capacity: Horizontal 400kg , Vertical 80kg. | 2A | CE0276-2A (2022JUL) | 20 | 2022-07 |
| Single-Axis Actuator | Standard Dust-proof Cleanroom | A complete set of two ISB Series PDFs in a zip file. ISB/SSPA Single-Axis Robot Series Catalog High Precision Type: High Rigidity Type: Simple Dustproof Type: Cleanroom High Precision Type: Cleanroom Small High Rigidity Type: Cleanroom Standard Type: Cleanroom Electric Static Protection Type: IS(P)B-WXM Large Single-Axis Robot Series Catalog Wide Type: Wide Mid-support Type: | two ISB Series PDFs in a zip file*A zip file will be downloaded to your computer. | Download this complete set of two ISB Series PDFs in a zip file. See below for details. ISB/SSPA Single-Axis Robot Series Catalog #CE0172-2A-UST-2.5A (0618) A major revamp of the single-axis robot IS series with improvements all around; from preciseness, rigidity and payload capacity to speed and acceleration/deceleration. * High-precision type is available and positioning repeatability is up to ±3µm. IS(P)B-WXM LARGE Single-Axis Robot Series Catalog #CE0276-1A (2020SEP) Large single-axis types with a 400kg horizontal payload are available now! - Maximum stroke 3000 mm. - Maximum speed 2500 mm/s. - Maximum acceleration/deceleration 1.2G. - Maximum payload capacity: Horizontal 400kg , Vertical 70kg. | CE0172-2A-UST-2.5A (0618) CE0276-1A (2020SEP) | 2020-10 |
IS(P)B-WXM / WXMW LARGE Single-Axis Robot Series Catalog
two ISB Series PDFs in a zip file