West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page
February 23, 2022
The long 3200mm stroke IFA can move 40kg up to 3000mm/sec.
Your conveyor belt will love it.
IAI Robot Lineup Guide CE0033-35.3A 1 part1

IFA High-speed Belt Driven Actuator

Catalog #: CE0288-2A (2022FEB)
Pages: 32
File Size: 9.3 MB
Last Updated: 2022-FEB

Ideal for long-distance transport between processes.
- Max stroke: 3200mm
- Max payload: 40kg
- Max speed: 3000mm/s
- The high speed and acceleration shortens cycle times.

IAI Sales & Tech Support Lines
Please call IAI America from 8:30 am to 5:00 pm at these locations:

Eastern U.S. office: (678) 354-9470
Central U.S. office: (800) 944-0333
Western U.S. office: (800) 736-1712

Outside office hours, please use our contact form.