IAI Robot Catalogs Search Index
Product specifications may change depending on the model year. Please contact IAI for the latest information.
Click on a catalog name
to download the PDF.
Category | Environment Covered | Models | Edition | Catalog # | Pgs | Last Updated |
||
|---|---|---|---|---|---|---|---|---|
| Single-Axis Actuator | Standard Dust-proof | 105mm Body width, 100W motor type: 134mm Body width, 200W motor type: 134mm Body width, 400W motor type: | IFA High-speed Belt Driven Actuator Catalog | IFA High-speed Belt Driven Actuator Catalog The long 3200mm stroke IFA can move 40kg up to 3000mm/sec! - Max stroke: 3200mm - Max payload: 40kg - Max speed: 3000mm/s - The high speed and acceleration shortens cycle times. | 1A | CE0288-2.1A (2022MAR) | 32 | 2022-03 |
IFA High-speed Belt Driven Actuator Catalog