IAI Robot Catalogs Search Index
Product specifications may change depending on the model year. Please contact IAI for the latest information.
Click on a catalog name
to download the PDF.
Category | Environment Covered | Models | Edition | Catalog # | Pgs | Last Updated |
||
|---|---|---|---|---|---|---|---|---|
| Controller | Built-in Controller: RCP6S Option Units: Unit-linkage type Position controller: Unit-linkage type Program controller: Unit-linkage type units for ELECYLINDER: Unit-linkage type Program controller (for CRS 6-axis Cartesian Robot): Position Controllers for RCP6/ RCP5/ RCP4 (PowerCON Type)/ RCP3/ RCP2: Position Controllers for Pulse Press: Position Controller for RoboCylinder: Position Controller for RCA/ RCA2: Position Controller for RCD: Position Controller for RoboCylinder: Position Controller for Single-axis robot/ Cartesian robot/ Linear servo/ ROBO Cylinder RCS2/ RCS3/ RCS4: Servo Press dedicated controller (SCON-CB/CGB-☐WAI F ): Program Controller for Single-axis robot/ Cartesian robot/ Linear servo/ ROBO Cylinder RCS2/ RCS3/ RCS4: Program Controller for RCP6/ RCP5/ RCP4/ RCP3/ RCP2/ Wrist Unit WU: Program Controller for SCARA robot IXP: Program Controller for Single-axis robot/ Cartesian robot/ Linear servo/ RCS4/ RCS3/ RCS2 series: Program Controller for SCARA robot IXA: Program Controller for SCARA robot IX: 24VDC Power supply: Touch Panel Teaching Pendant (Universal for Position/ Program controller): Teaching Software (Windows7/10) for Position Controller: Teaching Software (Windows7/10) for Program Controller: A New Model added to 2024 General Controller Catalog: SCON2, ADTB, BKR-01 + X-SEL2 | General Catalog 2024 Controller Reference | General Catalog 2024 Controller Reference * This is volume 8 for controllers from the 2024 IAI General Catalog. Notice of New Additional Set Model Numbers for PC Software IA-101 * Applicable Models: RSEL, PSEL/ASEL/SSEL-CS, MSEL Additional Model 1: IA-101-X-USBMW-JS (Standard spec.) Additional Model 2: IA-101-XA-USBMW-JS (Safety category 4) | 1A | 2024 General Catalog Vol.8 Controllers CE9004-V8-1A (2026APR) | 421 | 2026-04 | |
| ELECYLINDER | Standard Splash-proof Dust-proof | Slider Type: High Rigidity Slider Type: Rod Type: Radial Cylinder: (Radial load specification) High Rigidity Radial Cylinder: Mini Rod Type: Mini Rod Type Single Guide: Mini Rod Type Double Guide: Mini Table Type: Dust/Splash-proof Rod Type: Dust/Splash-proof Radial Cylinder: Controller Options: *New Models are available. * Please check the other newer ELECYLINDER catalogs and the General Catalog for latest models and updated information. | Additions to the ELECYLINDER Series*New Models are available. * Please check the other newer ELECYLINDER catalogs and the General Catalog for latest models and updated information. | Additions to the ELECYLINDER Series New types have joined the EC family. - Small types (Sliders) (Radial Cylinders) - High-rigidity types (Sliders) (Radial Cylinders) - Splash-proof type (Radial Cylinders) - Side-mounted motor types Learn More *New Models are available. * Please check the other newer ELECYLINDER catalogs and the General Catalog for latest models and updated information. | 10A | CE0250-10A (0919) | 132 | 2019-09 |
| Teach Pendant | TB-03E | TB-02E TB-03P | TB-02P ADTB | TB-03E/03P, TB-02E/02P Teaching Pendant with Dedicated Power Supply Unit Catalog | TB-03E/03P, TB-02E/02P Teaching Pendant with Dedicated Power Supply Unit Catalog Setting and Trial operation using 100/200VAC Power for 24VAC-driven actuators ( ELECYLINDER®︎ and RCP series ROBO Cylinder®︎ ) prior to system electric wiring are possible since the teaching pendant has its own power supply unit! * Wireless connection enables configuration and trial operation even in places out of reach. * Monitor the operating status for up to 16 axes while receiving wireless data from the ELECYLINDER®. Learn more | 3A | CE0275-3A (2024AUG) | 16 | 2024-08 (1A: 2020-12) |
|
| Teach Pendant | TB-02 | TB-02 Touch Panel Teaching Pendant Catalog | TB-02 Touch Panel Teaching Pendant Catalog With the 7-inch touch panel equipped, it is easier to see, and with new functions equipped, it is easier to use. Anyone can operate with ease. Learn More * Please also check our General Controller Catalog | 2.1A | CE0239-2.1A-0616 | 8 | 2016-06 |
Stay Informed by Following Us
[et_social_follow icon_style="flip" icon_shape="rounded" icons_location="top" col_number="auto" counts="true" counts_num="0" total="true" outer_color="light" network_names="true"]
General Catalog 2024 Controller Reference
Additions to the ELECYLINDER Series
TB-03E/03P, TB-02E/02P Teaching Pendant with Dedicated Power Supply Unit Catalog
TB-02 Touch Panel Teaching Pendant Catalog