IAI Robot Catalogs Search Index
Product specifications may change depending on the model year. Please contact IAI for the latest information.
Click on a catalog name
to download the PDF.
Category | Environment Covered | Models | Edition | Catalog # | Pgs | Last Updated |
||
|---|---|---|---|---|---|---|---|---|
| Controller | Built-in Controller: RCP6S Option Units: Unit-linkage type Position controller: Unit-linkage type Program controller: Unit-linkage type units for ELECYLINDER: Unit-linkage type Program controller (for CRS 6-axis Cartesian Robot): Position Controllers for RCP6/ RCP5/ RCP4 (PowerCON Type)/ RCP3/ RCP2: Position Controllers for Pulse Press: Position Controller for RoboCylinder: Position Controller for RCA/ RCA2: Position Controller for RCD: Position Controller for RoboCylinder: Position Controller for Single-axis robot/ Cartesian robot/ Linear servo/ ROBO Cylinder RCS2/ RCS3/ RCS4: Servo Press dedicated controller (SCON-CB/CGB-☐WAI F ): Program Controller for Single-axis robot/ Cartesian robot/ Linear servo/ ROBO Cylinder RCS2/ RCS3/ RCS4: Program Controller for RCP6/ RCP5/ RCP4/ RCP3/ RCP2/ Wrist Unit WU: Program Controller for SCARA robot IXP: Program Controller for Single-axis robot/ Cartesian robot/ Linear servo/ RCS4/ RCS3/ RCS2 series: Program Controller for SCARA robot IXA: Program Controller for SCARA robot IX: 24VDC Power supply: Touch Panel Teaching Pendant (Universal for Position/ Program controller): Teaching Software (Windows7/10) for Position Controller: Teaching Software (Windows7/10) for Program Controller: A New Model added to 2023 General Controller Catalog: SCON2 *Please download the PDF from the link on the right. | General Catalog 2022 Controller Reference SCON2/SU Position Controller Catalog*SCON2 model is not in 2022 Controller Catalog. Please download the PDF from the above link. | General Catalog 2022 Controller Reference * This is the volume 8 (volume for controller) of 2022 IAI General Catalog. Notice of New Additional Set Model Numbers for PC Software IA-101 * Applicable Models: RSEL, PSEL/ASEL/SSEL-CS, MSEL Additional Model 1: IA-101-X-USBMW-JS (Standard spec.) Additional Model 2: IA-101-XA-USBMW-JS (Safety category 4) - - - SCON2/SU Position Controller Catalog New controller with safety monitoring function for safe control of single axis actuators. *SCON2 model is not in 2022 Controller Catalog. Please download the PDF from the above link. | 1.3A | 2022 General Catalog Vol.8 Controllers CE9002-8-1.3A (2025JUL) | 394 | 2025-07 (2024-03) |
|
| ROBO Cylinder® | Standard | *Motor Types: 12W~3300W 12W Type: 20W Type: 30W Type: 60W Type: 100W Type: 150W Type: 200W Type: 300W Type: 400W Type: 600W Type: 750W Type: 3000W Type: 3300W Type: | RCS3 Servo Press Compatible ROBO Cylinder® with Load Cell Catalog | RCS3 Servo Press Compatible ROBO Cylinder® with Load Cell Catalog Compact and low-thrust rod type actuator that can even be used for simple pressing. The high-precision position control enables easy adjustment of the push force and the position control, which is typically difficult for oil-hydraulic equipment. A High-Payload Type without Load Cell is also available. *SCON-CB/CGB Controller pages are updated (2024-06-14) Learn More Latest Controller Information In addition to “T2,” the new “T4” controllers are now available (RCON, RSEL, SCON2, XSEL2). In addition to “P3,” the new “P5” controllers are now available (RCON, RSEL). In addition to “A5,” the new “A6” controllers are now available(RCON, RSEL). Please refer “Latest General Catalog Controller Reference” or “XSEL2 Program Controller Catalog” for the detail of each controller. NOTE: * If a Load Cell Calibration Certificate is required from the load cell vendor, there is an extra charge and it must be ordered on the same PO as the actuator. Ordering the certificate after purchasing the actuator will require sending the load cell back to Japan. | 3.9A | CE0237-3.9A (2024JUN) | 68 | 2024-06 |
| ROBO Cylinder® | Standard | ROBO Cylinder® Pulse Press RCP6-RRA | ROBO Cylinder® Pulse Press RCP6-RRA A pulse press is an actuator combining a stepper motor and load cell, that is capable of performing power control. * Capable of both pushing and pulling * Less than half the cost of an IAI servo press * Select from several types based on push force from 60N to 2,000N Latest Controller Information In addition to “T2,” the new “T4” controllers are now available (RCON, RSEL, SCON2, XSEL2). In addition to “P3,” the new “P5” controllers are now available (RCON, RSEL). In addition to “A5,” the new “A6” controllers are now available(RCON, RSEL). Please refer “Latest General Catalog Controller Reference” or “XSEL2 Program Controller Catalog” for the detail of each controller. | 2A | CE0286-2A (2021OCT) | 32 | 2021-10 | |
| ROBO Cylinder® | Standard | RCS2-RA13R Applicable controllers: SCON-CB-750 | * The latest information for this model is now in the Servo Press catalog CE0237.![]() Please click the above image to open our Servo Press product page. | * The latest information for this model is now in the Servo Press catalog CE0237. Please click the following link to open our Servo Press product page. IAI Servo Press Product Page This servo press provides high-precision positioning control and maximum of 1 ton, 19600 (N). The series has a variety of models and the maximum pushing force of largest model is 50,000 (N). This makes it easy to set the pressing force adjustment and position control that are difficult to do with hydraulic presses. | 2A | CJ0107-2A | 16 | 2011-07 |
General Catalog 2022 Controller Reference
SCON2/SU Position Controller Catalog
RCS3 Servo Press Compatible ROBO Cylinder® with Load Cell Catalog
ROBO Cylinder® Pulse Press RCP6-RRA