IAI Robot Catalogs Search Index
Product specifications may change depending on the model year. Please contact IAI for the latest information.
Click on a catalog name
to download the PDF.
Category | Environment Covered | Models | Edition | Catalog # | Pgs | Last Updated |
||
|---|---|---|---|---|---|---|---|---|
| Controller | SCON-LC | SCON-LCG? | ?SCON-LC/LCG Position controller with PLC function Catalog | SCON-LC/LCG Position controller with PLC function Catalog? Capable of operating actuators by a ladder program and ON/OFF control of I/O (input and output) signals. In addition, the LC-LADDER editing software can be used to easily create, monitor and debug a ladder program. Learn More * Please also check our General Controller Catalog | 1A | CE0244-1A (1216) | 16 | 2016-12 | |
| Controller | LC-LADDER | LC-Ladder Programming Software for MSEP-LC Catalog | LC-Ladder Programming Software for MSEP-LC Catalog The MSEP-LC's DFC command makes programming simple, providing static allocation of internal memory and timing-free command sending. Learn More | 1A | CJ0214-1A-UST-1-1114 | 8 | 2014-11 | |
| Controller | MSEP-C | MSEP-LC | MSEP-C / LC Position Controller for ROBO Cylinder® Catalog | MSEP-C / LC Position Controller for ROBO Cylinder® Catalog Operating the actuator and controlling the ON/OFF of I/O signals using a ladder logic program is now possible. Learn More * Please also check our General Controller Catalog | 2A | CJ0216-2A-UST-1-0215 | 28 | 2015-02 |
Stay Informed by Following Us
[et_social_follow icon_style="flip" icon_shape="rounded" icons_location="top" col_number="auto" counts="true" counts_num="0" total="true" outer_color="light" network_names="true"]
?SCON-LC/LCG Position controller with PLC function Catalog
LC-Ladder Programming Software for MSEP-LC Catalog
MSEP-C / LC Position Controller for ROBO Cylinder® Catalog