West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

IAI Robot Catalogs Search Index

Product specifications may change depending on the model year. Please contact IAI for the latest information.
Filter by category below.
To cancel selection, click it.
Click here to reset and show all.
 
Click on a catalog name
to download the PDF.
Type in the search box to
filter by name or description.
Click here to reset and show all.

Category

Environment Covered

Models

Cover Image (View PDF)

Catalog Name (Right-click to save PDF)

Edition

Catalog #

Pgs

Last Updated

ROBO Cylinder®Water-proof

RCP4W-RA6C | RCP4W-RA7C

Applicable controllers: PCON-CA | PCON-CFA
Notice for Discontinuation of PCON-CA/CFA - October 2021
RCP4W-RA Water-proof Radial Cylinder Series Catalog
IP67 Water-proof Radial Cylinder, the newest addition to the dust-proof/ splash-proof ROBO Cylinder® RCP4W series.
Built-in guide to achieve longer strokes while accommodating a radial load on the rod!


Latest Controller Information
In addition to “T2,” the new “T4” controllers are now available (RCON, RSEL, SCON2, XSEL2).
In addition to “P3,” the new “P5” controllers are now available (RCON, RSEL).
In addition to “A5,” the new “A6” controllers are now available(RCON, RSEL).
Please refer “Latest General Catalog Controller Reference” or “XSEL2 Program Controller Catalog” for the detail of each controller.


1ACJ0205-1A-UST-2-0214162014-02
ROBO Cylinder®Water-proofRCP2W-SA16


*This is obsolete model.


Applicable controller: RCP2-CF-SA16


*This is obsolete model.

The Product PDF is not available.
RCP2W Waterproof Type Catalog
RCP2W Slider Waterproof type ROBO Cylinder®. According to our study, it is the first in the industry to fully conform to the IEC IP67 rating. This water-proof electric actuator can withstand strong, repeated splashes and washing processes.

* Note: This is obsolete model.

The Product PDF is not available.

Obsolete Notice and Successor model information

Product Manual

 
2ACJ0076-2A-142006-03
Shares
Share This