IAI Robot Catalogs Search Index
Product specifications may change depending on the model year. Please contact IAI for the latest information.
Click on a catalog name
to download the PDF.
Category | Environment Covered | Models | Edition | Catalog # | Pgs | Last Updated |
||
|---|---|---|---|---|---|---|---|---|
| ROBO Cylinder® | Standard | RCS3-CT8C | RCS3-CTZ5C Applicable controllers: XSEL-PCT | XSEL-QCT | SCON-CA | RCS3-CT8C Slider/CTZ5C Table High-speed Types Catalog | RCS3-CT8C Slider/CTZ5C Table High-speed Types Catalog High-speed type — Max. speed of 2500 mm/s and max. acceleration of 3.2 G. (Instantaneous max. acceleration of 4.8 G) Latest Controller Information In addition to “T2,” the new “T4” controllers are now available (RCON, RSEL, SCON2, XSEL2). In addition to “P3,” the new “P5” controllers are now available (RCON, RSEL). In addition to “A5,” the new “A6” controllers are now available(RCON, RSEL). Please refer “Latest General Catalog Controller Reference” or “XSEL2 Program Controller Catalog” for the detail of each controller. Notice: Updated Option, Controller and Cable Specifications Please be aware that this catalog contains legacy information. Some option, controller and cable selections may have been updated or discontinued since publication. To ensure you have the most current specifications and compatibility details, please contact IAI directly. | 1A | CJ0210-1A-UST-2-0814 | 8 | 2014-08 |
RCS3-CT8C Slider/CTZ5C Table High-speed Types Catalog