IAI Robot Catalogs Search Index
Product specifications may change depending on the model year. Please contact IAI for the latest information.
Click on a catalog name
to download the PDF.
Category | Environment Covered | Models | Edition | Catalog # | Pgs | Last Updated |
||
|---|---|---|---|---|---|---|---|---|
| SCARA Robot | Dust-Proof Splash-proof | Dust / Splash-proof, High-speed Type: New: Applicable controller: | IXA-4NSW Dust / Splash-proof Specification SCARA Robot Catalog | IXA-4NSW Dust / Splash-proof Specification SCARA Robot Catalog Degree of protection: IP65 * Max. arm length: 1200mm * Max. Payload: 47kg * Standard Cycle Time 0.30 seconds (when transporting 2kg, Horizontal movement 300mm, Vertical movement 25mm) Lean More IXA Series (SCARA robot) Lineup Flyer A handy chart that conveniently lists all IXA SCARA models and specifications. SCARA Robot Lineup Page | 1A | CE0400-1A (2022OCT) IXA Series Lineup ![]() IXALineupChart (2022NOV) | 52 | 2022-10 |
IXA-4NSW Dust / Splash-proof Specification SCARA Robot Catalog