Food & Beverages
French Bread Cutting Process
The inspection camera is brought to a smooth standstill by adjusting acceleration and deceleration. This can significantly reduce standby time due to camera vibration.
Cookie production line : Lid placement process
The inspection camera is brought to a smooth standstill by adjusting acceleration and deceleration. This can significantly reduce standby time due to camera vibration.
Retort Curry Production Line
The inspection camera is brought to a smooth standstill by adjusting acceleration and deceleration. This can significantly reduce standby time due to camera vibration.
Kimchi Filling Line
The inspection camera is brought to a smooth standstill by adjusting acceleration and deceleration. This can significantly reduce standby time due to camera vibration.
2023 iRex Tokyo Robot Show Demo 01-01: 7 m Long Stroke Actuator Canned Juice Pick & Place
This is a picking device for canned juice displayed on a shelf, using a long 7m actuator.
EC-03. Plastic Bottle Conveyor – Cylinder with internal guide supports radial loads
Radial cylinder has a built-in guide, so it can support radial loads without an external guide. ELECYLINDER Radial Cylinder Model, RR6 and RR7 are adopted.
EC-09. Equipment for sprinkling syrup on donuts – Stable Moving Speed with ELECYLINDER
The speed feedback of 20,000 times per second ensures that the moving speed is stable and evenly syrupy.
EC-10. Milk cartons transfer equipment
In addition to speed, acceleration and deceleration can be set respectively, thus preventing milk cartons from being knocked over or rolled in.
EC-11. Commercial Dishwasher door open/close by simple actuator, ELECYLINDER Slider type
Driven by 24V power supply, no wiring work is required in the kitchen. The built-in controller helps save space.
EC-12. Equipment for sorting curry packs to the next process line – Simple Stable Slider
Speed feedback of 20,000 times per second ensures stable speed and eliminates misclassification.
EC-13. Tray push-out equipment – Simple Slider, Electric Actuator/Cylinder
Since speed feedback is performed 20,000 times per second, the same timing can be used for each pushing out.
EC-14. Shortcake transfer equipment without collapsing
Smooth start/stop by adjusting acceleration and deceleration allows cakes to be transferred to the conveyor without collapsing.