West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page
You can quickly find your ideal EC Electric Cylinder in the table below.
Download specific model specs, manuals, and CAD files.
(*Login required for manuals. *Cadenas account required for CAD.)

- Select from the pull-down menus or type in the search box to quickly filter the EC series list.
- To cancel a selection already made under a pull-down menu, just click on it.
- Click here to reset and show all EC models.

External_View

Model Specs

* Manuals

* CAD

Type

Body Width (mm)

Lead (mm)

Stroke (50mm increments)

Max H Load (kg)

Max V Load (kg)

Max Push Force (N)

Max Speed (mm/s)

Repeat- ability (mm)

EC-S6L

EC-DS6L
ManualsEC-S6

EC-DS6
Slider6003050~04004012.504490225±0.05
EC-S6LAH

EC-DS6LAH
ManualsEC-S6_AH

EC-DS6_AH
Slider High Rigidity (4-row built-in linear guide)6003050~08004016.004490225±0.05
EC-S6LRManualsCADSlider w/ Side-mounted motor6303050~04004012.504490225±0.05
EC-S6LAHRManualsCADSlider High Rigidity w/ Side-mounted motor (4-row built-in linear guide)6303050~08004016.004490225±0.05

  (Note: New models might be only on their new catalogs.)

 
 


[/et_pb_text][/et_pb_column][/et_pb_row][/et_pb_section]
Shares
Share This