EC ELECYLINDER
You can quickly find your ideal EC Electric Cylinder in the table below.
Download specific model specs, manuals, and CAD files. (*Login required for manuals. *Cadenas account required for CAD.)
Download specific model specs, manuals, and CAD files. (*Login required for manuals. *Cadenas account required for CAD.)
- Select from the pull-down menus or type in the search box to quickly filter the EC series list.
- To cancel a selection already made under a pull-down menu, just click on it.
- Click here to reset and show all EC models.
External_View | Model Specs | * Manuals | * CAD | Type | Body Width (mm) | Lead (mm) | Stroke (50mm increments) | Max H Load (kg) | Max V Load (kg) | Max Push Force (N) | Max Speed (mm/s) | Repeat- ability (mm) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | EC-S6S EC-DS6S | Manuals | EC-S6 EC-DS6 | Slider | 60 | 20 | 050~0400 | 15 | 01.0 | 0067 | 0800 | ±0.05 |
![]() | EC-S6H EC-DS6H | Manuals | EC-S6 EC-DS6 | Slider | 60 | 12 | 050~0400 | 26 | 02.5 | 0112 | 0700 | ±0.05 |
![]() | EC-S6M EC-DS6M | Manuals | EC-S6 EC-DS6 | Slider | 60 | 06 | 050~0400 | 32 | 06.0 | 0224 | 0450 | ±0.05 |
![]() | EC-S6L EC-DS6L | Manuals | EC-S6 EC-DS6 | Slider | 60 | 03 | 050~0400 | 40 | 12.5 | 0449 | 0225 | ±0.05 |
![]() | EC-S6SAH EC-DS6SAH | Manuals | EC-S6_AH EC-DS6_AH | Slider High Rigidity (4-row built-in linear guide) | 60 | 20 | 050~0800 | 15 | 01.0 | 0067 | 1440 | ±0.05 |
![]() | EC-S6HAH EC-DS6HAH | Manuals | EC-S6_AH EC-DS6_AH | Slider High Rigidity (4-row built-in linear guide) | 60 | 12 | 050~0800 | 26 | 02.5 | 0112 | 0900 | ±0.05 |
![]() | EC-S6MAH EC-DS6MAH | Manuals | EC-S6_AH EC-DS6_AH | Slider High Rigidity (4-row built-in linear guide) | 60 | 06 | 050~0800 | 32 | 06.0 | 0224 | 0450 | ±0.05 |
![]() | EC-S6LAH EC-DS6LAH | Manuals | EC-S6_AH EC-DS6_AH | Slider High Rigidity (4-row built-in linear guide) | 60 | 03 | 050~0800 | 40 | 16.0 | 0449 | 0225 | ±0.05 |
![]() | EC-S6SR | Manuals | CAD | Slider w/ Side-mounted motor | 63 | 20 | 050~0400 | 15 | 01.0 | 0067 | 0800 | ±0.05 |
![]() | EC-S6HR | Manuals | CAD | Slider w/ Side-mounted motor | 63 | 12 | 050~0400 | 26 | 02.5 | 0112 | 0700 | ±0.05 |
![]() | EC-S6MR | Manuals | CAD | Slider w/ Side-mounted motor | 63 | 06 | 050~0400 | 32 | 06.0 | 0224 | 0450 | ±0.05 |
![]() | EC-S6LR | Manuals | CAD | Slider w/ Side-mounted motor | 63 | 03 | 050~0400 | 40 | 12.5 | 0449 | 0225 | ±0.05 |
![]() | EC-S6SAHR | Manuals | CAD | Slider High Rigidity w/ Side-mounted motor (4-row built-in linear guide) | 63 | 20 | 050~0800 | 15 | 01.0 | 0067 | 1120 | ±0.05 |
![]() | EC-S6HAHR | Manuals | CAD | Slider High Rigidity w/ Side-mounted motor (4-row built-in linear guide) | 63 | 12 | 050~0800 | 26 | 02.5 | 0112 | 0900 | ±0.05 |
![]() | EC-S6MAHR | Manuals | CAD | Slider High Rigidity w/ Side-mounted motor (4-row built-in linear guide) | 63 | 06 | 050~0800 | 32 | 06.0 | 0224 | 0450 | ±0.05 |
![]() | EC-S6LAHR | Manuals | CAD | Slider High Rigidity w/ Side-mounted motor (4-row built-in linear guide) | 63 | 03 | 050~0800 | 40 | 16.0 | 0449 | 0225 | ±0.05 |
(Note: New models might be only on their new catalogs.)
Stay Informed by Following Us
[/et_pb_text][/et_pb_column][/et_pb_row][/et_pb_section]