EC ELECYLINDER
You can quickly find your ideal EC Electric Cylinder in the table below.
Download specific model specs, manuals, and CAD files. (*Login required for manuals. *Cadenas account required for CAD.)
Download specific model specs, manuals, and CAD files. (*Login required for manuals. *Cadenas account required for CAD.)
- Select from the pull-down menus or type in the search box to quickly filter the EC series list.
- To cancel a selection already made under a pull-down menu, just click on it.
- Click here to reset and show all EC models.
External_View | Model Specs | * Manuals | * CAD | Type | Body Width (mm) | Lead (mm) | Stroke (50mm increments) | Max H Load (kg) | Max V Load (kg) | Max Push Force (N) | Max Speed (mm/s) | Repeat- ability (mm) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | EC-RR6H | Manuals | CAD | Radial Cylinder (2-row built-in linear guide) | 63 | 12 | 065~0315 | 25 | 04.0 | 0112 | 0700 | ±0.05 |
![]() | EC-RR6HAH | Manuals | CAD | Radial Cylinder High Rigidity (4-row built-in linear guide) | 63 | 12 | 050~0400 | 25 | 04.0 | 0112 | 0700 | ±0.05 |
![]() | EC-RR6HR | Manuals | CAD | Radial Cylinder High Rigidity w/ Side-mounted motor (2-row built-in linear guide) | 63 | 12 | 065~0315 | 25 | 04.0 | 0112 | 0700 | ±0.05 |
![]() | EC-RR6HAHR | Manuals | CAD | Radial Cylinder High Rigidity w/ Side-mounted motor (4-row built-in linear guide) | 63 | 12 | 050~0400 | 25 | 04.0 | 0112 | 0700 | ±0.05 |
![]() | EC-RR6HW | Manuals | CAD | Radial Cylinder Dust/ Splash-proof | 63 | 12 | 065~0315 | 25 | 04.0 | 0112 | 0700 | ±0.05 |
(Note: New models might be only on their new catalogs.)
Stay Informed by Following Us
[/et_pb_text][/et_pb_column][/et_pb_row][/et_pb_section]