West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page
You can quickly find your ideal EC Electric Cylinder in the table below.
Download specific model specs, manuals, and CAD files.
(*Login required for manuals. *Cadenas account required for CAD.)

- Select from the pull-down menus or type in the search box to quickly filter the EC series list.
- To cancel a selection already made under a pull-down menu, just click on it.
- Click here to reset and show all EC models.

External_View

Model Specs

* Manuals

* CAD

Type

Body Width (mm)

Lead (mm)

Stroke (50mm increments)

Max H Load (kg)

Max V Load (kg)

Max Push Force (N)

Max Speed (mm/s)

Repeat- ability (mm)

EC-R6SManualsCADRod6320050~03000601.500670800±0.05
EC-R6HManualsCADRod6312050~03002504.001120700±0.05
EC-R6MManualsCADRod6306050~03004010.002240450±0.05
EC-R6LManualsCADRod6303050~03006012.504490225±0.05
EC-RR6SManualsCADRadial Cylinder (2-row built-in linear guide)6320065~03150601.500670800±0.05
EC-RR6HManualsCADRadial Cylinder (2-row built-in linear guide)6312065~03152504.001120700±0.05
EC-RR6MManualsCADRadial Cylinder (2-row built-in linear guide)6306065~03154010.002240450±0.05
EC-RR6LManualsCADRadial Cylinder (2-row built-in linear guide)6303065~03156012.504490225±0.05
EC-RR6SAHManualsCADRadial Cylinder High Rigidity (4-row built-in linear guide)6320050~04000601.500670800±0.05
EC-RR6HAHManualsCADRadial Cylinder High Rigidity (4-row built-in linear guide)6312050~04002504.001120700±0.05
EC-RR6MAHManualsCADRadial Cylinder High Rigidity (4-row built-in linear guide)6306050~04004010.002240450±0.05
EC-RR6LAHManualsCADRadial Cylinder High Rigidity (4-row built-in linear guide)6303050~04006020.004490225±0.05
EC-RR6SRManualsCADRadial Cylinder High Rigidity w/ Side-mounted motor (2-row built-in linear guide)6320065~03150601.500670800±0.05
EC-RR6HRManualsCADRadial Cylinder High Rigidity w/ Side-mounted motor (2-row built-in linear guide)6312065~03152504.001120700±0.05
EC-RR6MRManualsCADRadial Cylinder High Rigidity w/ Side-mounted motor (2-row built-in linear guide)6306065~03154010.002240450±0.05
EC-RR6LRManualsCADRadial Cylinder High Rigidity w/ Side-mounted motor (2-row built-in linear guide)6303065~03156012.504490225±0.05
EC-RR6SAHRManualsCADRadial Cylinder High Rigidity w/ Side-mounted motor (4-row built-in linear guide)6320050~04000601.500670800±0.05
EC-RR6HAHRManualsCADRadial Cylinder High Rigidity w/ Side-mounted motor (4-row built-in linear guide)6312050~04002504.001120700±0.05
EC-RR6MAHRManualsCADRadial Cylinder High Rigidity w/ Side-mounted motor (4-row built-in linear guide)6306050~04004010.002240450±0.05
EC-RR6LAHRManualsCADRadial Cylinder High Rigidity w/ Side-mounted motor (4-row built-in linear guide)6303050~04006020.004490225±0.05
EC-R6SWManualsCADRod Dust/ Splash-proof6320050~03000601.500670800±0.05
EC-R6HWManualsCADRod Dust/ Splash-proof6312050~03002504.001120700±0.05
EC-R6MWManualsCADRod Dust/ Splash-proof6306050~03004010.002240450±0.05
EC-R6LWManualsCADRod Dust/ Splash-proof6303050~03006012.504490225±0.05
EC-RR6SWManualsCADRadial Cylinder Dust/ Splash-proof6320065~03150601.500670800±0.05
EC-RR6HWManualsCADRadial Cylinder Dust/ Splash-proof6312065~03152504.001120700±0.05
EC-RR6MWManualsCADRadial Cylinder Dust/ Splash-proof6306065~03154010.002240450±0.05
EC-RR6LWManualsCADRadial Cylinder Dust/ Splash-proof6303065~03156012.504490225±0.05

  (Note: New models might be only on their new catalogs.)

 
 

Stay Informed by Following Us

[et_social_follow icon_style="flip" icon_shape="rounded" icons_location="top" col_number="auto" counts="true" counts_num="0" total="true" outer_color="light" network_names="true"]


[/et_pb_text][/et_pb_column][/et_pb_row][/et_pb_section]