West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page
Industry: Automobile / Mechanical parts
Process: Inspection, Deburring
Inspection deburring
Actuators: ISCA4 | Controller: XSEL

The multi-slider type orthogonal robot of the NS series has been adopted as equipment to remove burrs from machine parts.

One of the two Y-axes is used to deburr the parts, and the other with a camera attached is used to check if the deburring was successful.

By simultaneously processing and inspecting parts, it was possible to make the line compact.

In addition, it is possible to reduce labor expenses and stabilize quality by automating the tasks that had been done manually.

Related product information
Controllers:
XSEL

Actuators:
ICSA4


See more application examples.
 

Shares
Share This