


ISB-LXMX-200 / ISPB-LXMX-200
Go To Full Catalog (for latest information.) | CAD for ISB & ISPB Single-axis robot - ISB/SSPA series Go To Full Catalog (for latest information.) | CAD for ISB &...
ISB-LXL-400 / ISPB-LXL-400
Go To Full Catalog (for latest information.) | CAD for ISB & ISPB Single-axis robot - ISB/SSPA series Go To Full Catalog (for latest information.) | CAD for ISB &...
ISB-LXL-200 / ISPB-LXL-200
Go To Full Catalog (for latest information.) | CAD for ISB & ISPB Single-axis robot - ISB/SSPA series Go To Full Catalog (for latest information.) | CAD for ISB &...
ISB-LXM-400 / ISPB-LXM-400
Go To Full Catalog (for latest information.) | CAD for ISB & ISPB Single-axis robot - ISB/SSPA series Go To Full Catalog (for latest information.) | CAD for ISB &...
ISB-LXM-200 / ISPB-LXM-200
Go To Full Catalog (for latest information.) | CAD for ISB & ISPB Single-axis robot - ISB/SSPA series Go To Full Catalog (for latest information.) | CAD for ISB &...
ISB-MXMX-400
Go To Full Catalog (for latest information.) | CAD for ISB Single-axis robot - ISB/SSPA series Go To Full Catalog (for latest information.) | CAD for...
IK2-P6XBB1
Go To Full Catalog (for latest information.) IK series is one of our Cartesian Robot line. Go To Full Catalog (for latest...RCP4CR-SA3C
See CAD See...RCP4-RA3R
See CAD See...
RCP5-BA7/ RCP5-BA7U
RCP5-BA7U IAI ROBO Cylinder: Belt Type, Actuator Width 70mm, Pulse Motor, Bottom-mounted Motor See CAD See...
RCP5-BA7/ RCP5-BA7U
RCP5-BA7 IAI ROBO Cylinder: Belt Type, Actuator Width 70mm, Pulse Motor, Top-mounted Motor See CAD See...
RCP5-BA6 / RCP5-BA6U
RCP5-BA6U IAI ROBO Cylinder: Belt Type, Actuator Width 58mm, Pulse Motor, Bottom-mounted Motor See CAD See...
RCP5-BA6 / RCP5-BA6U
RCP5-BA6 IAI ROBO Cylinder: Belt Type, Actuator Width 58mm, Pulse Motor, Top-mounted Motor See CAD See...
RCP5-BA4 / RCP5-BA4U
RCP5-BA4U IAI ROBO Cylinder: Belt Type, Top-mounted Motor, Actuator Width 40mm, 24V Pulse Motor See CAD See...RCP4-SA3R
See CAD See...
RCP5-BA4 / RCP5-BA4U
RCP5-BA4 IAI ROBO Cylinder: Belt Type, Top-mounted Motor, Actuator Width 40mm, 24V Pulse Motor See CAD See...
RCS2-RA13R (Servo Press Type and High-Payload Type)
Go To Full Catalog (for latest information.) | CAD for High-Payload type There are 2 different types, Servo Press Type and High-Payload Type, and their specifications are different. There are 2 different types, High-Payload Type and Servo Press Type, and their...
RCS3-RA15R (Servo Press Type and High-Payload Type)
Go To Full Catalog (for latest information.) | CAD for Servo Press type | CAD for High-Payload type There are 2 different types, Servo Press Type and High-Payload Type, and their specifications are different. There are 2 different types, High-Payload Type...
RCS3-RA20R (Servo Press Type and High-Payload Type)
Go To Full Catalog (for latest information.) | CAD for Servo Press type | CAD for High-Payload type There are 2 different types, Servo Press Type and High-Payload Type, and their specifications are different. There are 2 different types, High-Payload Type...
RCS2-RA5R
RCS2-RA5R, ROBO Cylinder, Rod Type, Electric Actuator Width 55mm, 200V Servo Motor, Coupled Mounted Motor Type

RCA-SA4R
RCA-SA4R with Battery-less Absolute Encoder

RCA-SA4C
RCA-SA4C with Battery-less Absolute Encoder

RCS2-SA4C
RCS2-SA4C with Battery-less Absolute Encoder