Direct Drive Motor, Software
Model selection software for DD motors (DD series / DDA series) is available. Before you use the DD / DDA motor, you need to make sure [1] the Load conditions and [2] the Operating conditions are acceptable in advance.
Cleanroom Type, Direct Drive Motor, Rotary Actuators, Single Axis Robot
High-speed type, High-payload type, High-accuracy type, Introducing IAI’s Direct Drive Motor series, DDA – Cleanroom type is also available.
Direct Drive Motor, Jump
DD-T18 – IAI Direct Drive Motor Series – Standard Bore, Slim Type
Direct Drive Motor, Jump
DD-LT18 – IAI Direct Drive Motor Series – Large Bore, Slim Type
Direct Drive Motor, Jump
DD-H18 – IAI Direct Drive Motor Series
Direct Drive Motor, Jump
DD-LH18 – IAI Direct Drive Motor Series – Large Bore, High Torque Type