West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

Application Example Animation: ROBO Pump Catalog – The ROBO Pump is used to adsorb workpieces in a pallet transfer device

Shield case pallet transfer process - ROBO Pump adopted

[ Operation: ]
Suction-based transfer: The Robo Pump efficiently suctions the shield case for smooth transfer.
Simple connectivity: Operates by simply connecting a cable and supplying 24V power—no complex air piping, compressors, or solenoid valves are required.

[ Key Features: ]
Compact design: Its small size allows for easy installation close to the tip of a robot arm.

Standard type: Open to the atmosphere, making it versatile and adaptable.
Lightweight: Weighing just 330g, it’s both easy to handle and install.

The Robo Pump provides a simple, efficient, and space-saving solution for pallet transfer processes, perfect for automation setups.

RP-VPM

Shares
Share This