In this issue we show two application examples, "Film Feeder for Packaging Machine" and "Deburring/Inspection of Composite Equipment", and the latest SCON-LC/LCG Position Controller catalog update.
Application: Film Feeder for Packaging Machine
In a packing machine, ROBO Cylinder was adopted for equipment that cuts packaging film to a set length.
As shown in the illustration above, two ROBO Cylinders are used to grab both ends of the film and send it out for cutting.
When air cylinders were used, it was not possible to synchronize the two, and film damage happened.
With the ROBO Cylinder, the synchronous function of the SSEL controller can be used to prevent film damage.
Related product information
Controllers:
SSEL 2-axis specification
Actuators:
RCP3-SA5R x2
Application: Deburring/Inspection Composite Equipment
Process: Inspection, Deburring
The multi-slider type orthogonal robot of the NS series has been adopted as equipment to remove burrs from machine parts.
One of the two Y-axes is used to deburr the parts, and the other with a camera attached is used to check if the deburring was successful.
By simultaneously processing and inspecting parts, it was possible to make the line compact.
In addition, it is possible to reduce labor expenses and stabilize quality by automating the tasks that had been done manually.
Related product information
Controllers:
XSEL
Actuators:
ICSA4
Latest Catalog Available to Download
It's capable of operating actuators by a ladder program and ON/OFF control of I/O (input and output) signals.
Small-scale devices can be controlled by SCON-LC/LCG only. For large-scale devices, load on the main PLC can be reduced by performing distributed control using SCON-LC/LCG for each procedure.
In addition, it enables easier program simplification and troubleshooting.
Please call IAI America from 8:30 am to 5:00 pm at these locations:
Eastern U.S. office: (678) 354-9470
Central U.S. office: (800) 944-0333
Western U.S. office: (800) 736-1712
Outside office hours, please use our contact form.