Trial Operation using 100/200VAC for
24VDC-driven actuators can be performed
TB-03E/P
TB-03E/P, TB-02E/P
Touch Panel Teaching Pendant
For
ELECYLINDER® and/or
RCP series of ROBO Cylinder®︎

Trial Operation using 100/200VAC for
24VDC-driven actuators can be performed
TB-03E/P
TB-03E/P, TB-02E/P
Touch Panel Teaching Pendant
For
ELECYLINDER® and/or
RCP series of ROBO Cylinder®︎
Please use scroll bar if other pages are hidden.
TB-03E/03P, TB-02E/02P Teaching Pendant with Dedicated Power Supply Unit ADTB
for ELECYLINDER®︎ and/or ROBO Cylinder®︎
Start up is very efficient!
Touch panel teaching pendants TB-03/02 are equipped with a power supply unit for driving.
→ Power supply unit requires 100/200VAC to operate actuators.
Trial operation of actuator and data setting can be performed when using a teaching pendant with a dedicated power supply unit (ADTB).
The ELECYLINDERs and RCP series ROBO Cylinders are supported.
Teaching Pendant Related Posts
TB-02 / TB-03 Firmware Update File
TB-02 / TB-03 Firmware Update FileUpdate procedure Download the update file (ZIP file). Unzip the downloaded update file (ZIP file). Put the unzipped ".pct" file directly in the root folder of the SD card and update. [Update file] Common files for TB-02 and TB-03....
Controller Lineup from General Catalog
Controller Lineup from IAI General Catalog – Check our Positioner, Programmable, Ladder-programable, Multi-axis controllers. Built-in Controller and Teaching Pendant are also available.
TB-03E/TB-02E teaching pendant with dedicated power supply unit
A new teaching pendant with a dedicated power supply unit can configure and trial operate an ELECYLINDER® before completing system electrical wiring!
TB-03 Touch Teaching Pendant with Wireless Setting for ELECYLINDER®
The TB-03 touch screen teaching pendant has less wiring, is simple to use, and makes swift adjustments to ELECYLINDER® settings by wireless.
TB-02 Touch Panel Teaching Pendant
TB-02 is 7-inch touch panel teaching pendant. It is easy to see and easy to use. It also can be used for both position controllers and program controllers.
Quick Teach (Teaching Pendant for ERC3)
For full specs, Download the ERC Series Catalog (See page 51-52 for more detail of Quick...