Application Example Animation: EC Compact Type in Catalog CE0411-1A – Cover part printing process line
Cover Parts Printing Process Line
[ The products and catalog are not released yet but coming soon! ]
Process ①
Model used: EC-CTC3
Operation description: Raises and lowers the workpiece and changes its direction to send it to the next process.
Process ②
Model used: EC-CGD3
Operation description: Presses and fixes the workpiece to print on it.
Process ③
Model used: EC-CTC5/CRP3
Operation description: Pushes the workpiece into the stocker.
New!!
Compact ELECYLINDER is now available!!
3 types of lineup
CRP3 (Rod type), CTC (Table type), CGD (Rod with guide type)
Features:
Controller, servo motor, and encoder built into the main unit!
*Images are for illustrative purposes only.
Link Coming Soon
EC-CRP (Rod type)
EC-CTC (Table type)
EC-CGD (Rod with guide type)