West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

04. Glass circuit board transfer equipment

Glass circuit board transfer equipment

The system is ISO class 2.5 equivalent, making it ideal for operation in clean environments. Arching the motion allows palletizing with the shortest path (arch motion).

Application Example Category:
Electrical Machinery, Precision

2023 Digest Catalog:
P.62 (L2)

Stay Informed by Following Us

[et_social_follow icon_style="flip" icon_shape="rounded" icons_location="top" col_number="auto" counts="true" counts_num="0" total="true" outer_color="light" network_names="true"]