Dust-resistant &
Dust-proof/Splash-proof
ELECYLINDER®

Dust-resistant &
Dust-/Splash-Proof
ELECYLINDER®
Please Click Here to Download the Full Catalog.
(Some phones/tablets might not properly display the PDF on this webpage.)
(Some phones/tablets might not properly display the PDF on this webpage.)
☝
Please use scroll bar to see more pages.
Please use scroll bar to see more pages.
(* Some phones/tablets might not properly display the PDF on this webpage. Please use a download link above if you would like to have the full-page PDF.)
Click Here to see All ELECYLINDER® Catalog News
EC Compact Type CE0411-1A (2024AUG)
The most compact, fully integrated electric actuator on the market. It has a controller & servo motor/encoder built into the 59.5mm body!
ELECYLINDER® Rotary Type CE0271-3A (2024JUN)
Tired of jerky machines? The ELECYLINDER® is Smooooth. EC Rotary actuators stop smoothly without impact, thanks to adjustable deceleration.
EC-S2/RR2 20mm Width ELECYLINDER®
Need actuators that fit in tight spaces? These ECs can fit like canned sardines!