July 26, 2022
Need to move a 400kg horizontal payload at 2500 mm/s? We can handle it!
IS(P)B-WXM / WXMW LARGE Single-Axis Robot Series
Catalog #: CE0276-2A (2022JUL)
Pages: 20 | File Size: 3 MB | Last Updated: 2022-07
Pages: 20 | File Size: 3 MB | Last Updated: 2022-07
Move a 400kg horizontal payload at 1.2 G!
Mid Support suppresses deflection of the ball screw, making long-stroke and high-speed operations possible.
- Max stroke 3000 mm. - Max speed 2500 mm/s.
- Max acceleration/deceleration 1.2G.
- Max payload capacity: Horizontal 400kg , Vertical 80kg.
*IS(P)B is including ISB and ISPB models
IAI Sales & Tech Support Lines
Please call IAI America from 8:30 am to 5:00 pm at these locations:
Eastern U.S. office: (678) 354-9470
Central U.S. office: (800) 944-0333
Western U.S. office: (800) 736-1712
Outside office hours, please use our contact form.