Wide Slider
ELECYLINDER®
Supports High Load Moment and Large Overhang
The wide body is equipped with a built-in ball circulating type linear guide.
It is most suitable to heavy workpieces and large overhang applications.
The wide body is equipped with a built-in ball circulating type linear guide.
It is most suitable to heavy workpieces and large overhang applications.

Since AVD (Acceleration, Velocity and Deceleration) can be individually set up, vibration will be suppressed and cycle times can be shortened.
Easy Data Setting Screen
* The "Unit Change" button enables display of the actual units (speed: mm/s and acceleration: G).
  Positioning of two points       Built-in controller  

Wide Type
All necessary functions for a single axis are built-in including controller and teaching functions.
Designing, start up and adjustment times can be shortened.
Example of in-house manufacturing a direct-acting unit >
Side mounted motor type

  NEW  The side mounted motor type is suitable for limited space in the longitudinal direction.
Model Specification Items

Table of Specifications

Click Here to see All ELECYLINDER® Catalog News
EC Wire Cylinder Flyer CE0422-1A (2025AUG)
Tiny Tech. Total Control. The new Wire Cylinder from IAI.
ELECYLINDER Ultra Large Slider Flyer CE0423-1A (2025MAY)
Need to lift a 120kg payload up to 2800mm vertically? No sweat! Say Hello to the EC Ultra-Large Slider and goodbye to backaches.
EC-RP4/GD4 100mm Stroke Mini Rod Flyer CE0428-1A (2025MAY)
Get a “100mm stroke” of genius added to the EC-RP4/GD4.