High-Precision & High-Speed Single Axis Robot
ISB / SSPA Series
ISB, ISPB, SSPA, ISDB, ISPDB, ISDBCR, ISPDBCR, SSPDACR, ISDACR, ISPDACR, ISBCR, ISPDBCR
ISB Catalogs
A major revamp of the single-axis robot IS series with improvements all around—from preciseness, rigidity and payload capacity to speed and acceleration/deceleration.
1. Improved Preciseness
- The positioning repeatability is twice as high as with a similar conventional product
- Due to an improved preciseness of the guide, the dynamic straightness of the slider is now
0.015 mm/m or less. (*)
0.015 mm/m or less. (*)
* Based on the SSPA of high straightness, precision specification.
Refer to P. 12 of the product catalog for details.
2. Improved Rigidity
- The SSPA series is an iron base type. It has more than twice the allowable moment in the Mc direction in comparison to the old model of the same size.
[ Comparison between the large iron base type (SSPA-LXM) and the old model ]
• The same payload and Mc-direction rigidity are achieved at a cross-section area of just 60%
that of a conventional product of an extra-large type (ISA-WXM).
- The long slider type has a longer slider compared to the standard model. Compared to the old model of the same size, the allowable Mc is increased by 10 to 20%.
*Long slider type is only for the ISB/ISPB series.

3. Medium and small types have been added to the iron base series
(IS Cast: SSPA/SSPDACR)
4. Performance Upgrade
(Note: Specifications will vary depending on the model and lead.)
- The payload has increased by approx. 10% with all models.
- The maximum stroke has become longer with all models except for those with an intermediate support.
- The rated acceleration has increased from 0.3 G to 0.4 G, while the maximum acceleration has increased from 1.0 G to 1.2 G.
- The maximum speed of 2500 mm/s (*) is now possible. *Based on the SSPA of lead 50.
- The maximum speed has increased from 1000 mm/s to 1800 mm/s with M/L-size types of the simple, dustproof specification or cleanroom specification.

5. Easier to Use
- ❶ AQ seal is a standard feature.
- ❷ Easier to grease the ball screw and guide.
- ❸ A reference surface is set on the slider.
- ❹ Greater flexibility of mounting.
- ❺ Four cable exit directions to choose from.
- ❻ The top of the motor does not contact the load on the slider.
Model Description
Please Add Us to Your Networks